RC-22S2400 - Crimp contact
1603332

Crimp contact, Socket, rolled, contact diameter: 1 mm, connection cross section: 0.22 mm2 ... 0.56 mm2, contact material: Cu alloy, Taped product, 10000 pcs. per ribbon, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)

Product details








Compatible products



Your advantages

Crimping connection: vibration- and temperature-resistant assembly
High tensile strength of the connection
Low contact resistance
Easy production monitoring
Variable production run startup, thanks to full or semi-automation