Connector element center, left housing with engagement pin, right opened without cover
CSA
Approval ID: 13631Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
600 V | 30 A | 24 - 12 | ||
C | ||||
600 V | 30 A | 24 - 12 |
Le contenu que vous consultez est sur mesure pour Belgique. Consulter le contenu de États-Unis | Sélectionner un autre pays
Plug, nom. voltage: 800 V, nominal current: 32 A, number of positions: 1, connection method: Spring-cage connection, Rated cross section: 4 mm2, cross section: 0.08 mm2- 6 mm2, color: gray
Connector element center, left housing with engagement pin, right opened without cover
Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
600 V | 30 A | 24 - 12 | ||
C | ||||
600 V | 30 A | 24 - 12 |
Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
600 V | 30 A | 28 - 10 | ||
C | ||||
600 V | 30 A | 28 - 10 |
Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
Only flexible conductors | 800 V | 0.2 - 4 | ||
Only rigid conductors | 800 V | 0.2 - 6 |