Connector element center, left housing with engagement pin, right opened without cover
PP-H 1,5/S/1-M/P-GN
-
Plug
1186129
Plug, nom. voltage: 500 V, nominal current: 17.5 A, number of connections: 1, number of positions: 1, connection method: Push-in connection, Rated cross section: 1.5 mm2, 1 level, cross section: 0.14 mm2 - 1.5 mm2, color: gray
Product details
| Notes on operation | COMBI connectors are connectors without switching power in accordance with IEC 61984 and can be connected or disconnected without load or voltage when used as intended |
| Product type | Terminal plug |
| Area of application | Railway industry |
| Machine building | |
| Plant engineering | |
| Number of positions | 1 |
| Pitch | 3.5 mm |
| Number of connections | 1 |
| Number of rows | 1 |
| Potentials | 1 |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Rated surge voltage | 6 kV |
| Maximum power dissipation for nominal condition | 0.56 W |
| Number of connections per level | 1 |
| Nominal cross section | 1.5 mm² |
| 1 level | |
| Connection method | Push-in connection |
| Stripping length | 8 mm ... 10 mm |
| Internal cylindrical gage | A1 / B1 |
| Connection in acc. with standard | IEC 61984 |
| Conductor cross-section rigid | 0.14 mm² ... 1.5 mm² |
| Cross section AWG | 26 ... 16 (converted acc. to IEC) |
| Conductor cross-section flexible | 0.14 mm² ... 1.5 mm² |
| Conductor cross-section, flexible [AWG] | 26 ... 16 (converted acc. to IEC) |
| Conductor cross-section flexible (ferrule without plastic sleeve) | 0.14 mm² ... 1.5 mm² |
| Flexible conductor cross-section (ferrule with plastic sleeve) | 0.14 mm² ... 1 mm² |
| Nominal cross section | 1.5 mm² |
| Nominal current | 17.5 A (observe derating) |
| Maximum load current | 17.5 A (with 1.5 mm² conductor cross-section) |
| Nominal voltage | 500 V |
| 1 level Connection cross sections directly pluggable | |
| Conductor cross-section rigid | 0.25 mm² ... 1.5 mm² |
| Conductor cross-section flexible (ferrule without plastic sleeve) | 0.34 mm² ... 1.5 mm² |
| Flexible conductor cross-section (ferrule with plastic sleeve) | 0.34 mm² ... 1 mm² |
| Width | 3.5 mm |
| Height | 16.5 mm |
| Depth | 31.3 mm |
| Pitch | 3.5 mm |
| Color | gray (RAL 7042) |
| Flammability rating according to UL 94 | V0 |
| Insulating material group | I |
| Insulating material | PA |
| Mechanical data | |
| Open side panel | Yes |
| Ambient conditions | |
| Ambient temperature (operation) | -60 °C (max. operating temperature see derating curve) |
| Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) |
| Ambient temperature (assembly) | -5 °C ... 70 °C |
| Ambient temperature (actuation) | -5 °C ... 70 °C |
| Permissible humidity (operation) | 20 % ... 90 % |
| Permissible humidity (storage/transport) | 30 % ... 70 % |
| Connection in acc. with standard | IEC 61984 |
| Assembly note | Use of a parallel pressing tool is recommended for easy latching of the COMBI connector and coupling elements for self-assembly |
| Item number | 1186129 |
| Packing unit | 50 pc |
| Minimum order quantity | 50 pc |
| Sales key | BE2244 |
| Product key | BE2244 |
| GTIN | 4063151226350 |
| Weight per piece (including packing) | 1,904 g |
| Weight per piece (excluding packing) | 1,55 g |
| Customs tariff number | 85366990 |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 27250306 |
| ECLASS-15.0 | 27250306 |
ETIM
| ETIM 10.0 | EC002021 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
PR 1,5/S - Latching 3212882
-
PR 1,5/S/2 - Latching 3212895
-
PRZ 1,5/S - Latching 3212905
-
PH 1,5/S/3 - Cable housing 3212756
-
PH 1,5/S/4 - Cable housing 3212769
-
PH 1,5/S/5 - Cable housing 3212772
-
PH 1,5/S/6 - Cable housing 3212785
-
PH 1,5/S/7 - Cable housing 3212798
-
PH 1,5/S/8 - Cable housing 3212808
-
PH 1,5/S/9 - Cable housing 3212811
-
PH 1,5/S/10 - Cable housing 3212824
-
PH 1,5/S/11 - Cable housing 3212837
-
PH 1,5/S/12 - Cable housing 3212840
-
PH 1,5/S/13 - Cable housing 3212853
-
PH 1,5/S/14 - Cable housing 3212866
-
PH 1,5/S/15 - Cable housing 3212879
-
AI-S 1 - 8 TQ - Ferrule 1200293
-
PP-H 1,5/S/1-L - Plug 3212659
-
PP-H 1,5/S/1-L BU - Plug 3212662
-
PP-H 1,5/S/1-L GNYE - Plug 3212675
-
PP-H 1,5/S/1-L RD - Plug 3212696
-
PP-H 1,5/S/1-L/P-GN - Plug 1186132
-
PP-H 1,5/S/1-M - Plug 3212688
-
PP-H 1,5/S/1-M BK - Plug 3212694
-
PP-H 1,5/S/1-M BU - Plug 3212691
-
PP-H 1,5/S/1-M GNYE - Plug 3212701
-
PP-H 1,5/S/1-M RD - Plug 3212692
-
PP-H 1,5/S/1-M/P-GN - Plug 1186129
-
PP-H 1,5/S/1-R - Plug 3212714
-
PP-H 1,5/S/1-R BU - Plug 3212727
-
PP-H 1,5/S/1-R GNYE - Plug 3212730
-
PP-H 1,5/S/1-R RD - Plug 3212695
-
PP-H 1,5/S/1-R/P-GN - Plug 1186127
-
ZBF 3,5:UNBEDRUCKT - Zack Marker strip, flat 0829392
-
ZBF 3,5 CUS - Zack Marker strip, flat 0829394
-
ZBF 3,5,LGS:FORTL.ZAHLEN - Zack Marker strip, flat 0801406
-
ZBF 3,5,QR:FORTL.ZAHLEN - Zack Marker strip, flat 0801407
-
UCT-TMF 3,5 - Marker for terminal blocks 0829486
-
UCT-TMF 3,5 CUS - Marker for terminal blocks 0829644
-
MPS-MT - Test plug 0201744
-
MPS-IH WH - Insulating sleeve 0201663
-
MPS-IH RD - Insulating sleeve 0201676
-
MPS-IH BU - Insulating sleeve 0201689
-
MPS-IH YE - Insulating sleeve 0201692
-
MPS-IH GN - Insulating sleeve 0201702
-
MPS-IH GY - Insulating sleeve 0201728
-
MPS-IH BK - Insulating sleeve 0201731
-
PZ 1,5/S/2 - Strain relief 3212918
-
SZF 0-0,4X2,5 - Screwdriver 1204504
-
ST-BW 0 - Actuation tool 1200135
Your advantages
Large-surface labeling option
The Push-in technology COMBI plugs for self-assembly provide solutions that users can implement themselves
Tested for railway applications
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem