With a footprint of 15 mm x 62 mm, up to 16 connections can be realized on one Axioline Smart element. You can connect conductors with a conductor cross-section of up to 1.5 mm² with ferrules including plastic collars.
Inline, branch terminal, INTERBUS, Inline shield plug, with remote bus branch, extreme conditions version, transmission speed in the local bus: 500 Kbps, degree of protection: IP20, including Inline connector and marking field