Le contenu que vous consultez est sur mesure pour Belgique. Consulter le contenu de États-Unis | Sélectionner un autre pays

SPT 2,5/ 4-H-EX PROFINET 2 - PCB terminal block
1034522

Printed circuit board terminal, nominal current: 23 A, nominal cross section: 2.5 mm2, number of potentials: 4, number of rows: 1, number of positions per row: 4, product range: SPT 2,5/..-H-EX PROFINET, pitch: 5 mm, connection method: Push-in spring connection, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: green, Pin layout: Linear pinning, Solder pin [P]: 2.5 mm, number of solder pins per potential: 2, type of packaging: packed in cardboard. PCB terminal block satisfies the requirements of the “Guideline for PROFINET” in the 2017-05 edition, suitable for CAT5

Product details









Compatible products



Your advantages

Satisfies CAT5 requirements in accordance with EN 50173 and ISO/IEC 11801