cULus Recognized
Approval ID: E60425-20030211| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 300 V | 15 A | 24 - 14 | ||
| D | ||||
| 300 V | 10 A | 24 - 14 | ||
VDE report with production monitoring
Approval ID: 40030462| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 250 V | 24 A | 0.2 - 2.5 | ||