cULus Recognized
Approval ID: E60425-20110524| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 600 V | 27 A | 24 - 10 | ||
| C | ||||
| 600 V | 27 A | 24 - 10 | ||
VDE approval of drawings
Approval ID: 40041250| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 1000 V | 41 A | 0.2 - 6 | ||