FRONT 4-V-6,35- 3 - PCB terminal block
1705751

product line COMBICON Terminals L
cross section 4 mm2
pitch 6.35 mm
connection method Front screw connection
mounting type Wave soldering

Printed circuit board terminal, nominal current: 32 A, rated voltage (III/2): 320 V, nominal cross section: 4 mm2, number of potentials: 3, number of rows: 1, number of positions per row: 3, product range: FRONT 4-V, pitch: 6.35 mm, connection method: Front screw connection, mounting: Wave soldering, conductor/PCB connection direction: 90 °, color: green, Pin layout: Linear pinning, Solder pin [P]: 5 mm, number of solder pins per potential: 2, type of packaging: packed in cardboard. The article can be aligned to create different nos. of positions!

Product details









Compatible products



Your advantages

Well-known connection principle allows worldwide use
Low temperature rise, thanks to maximum contact force
Allows connection of two conductors
Operation and conductor connection from one direction enable integration into front of device