MSTBA 2,5/ 6-G-5,08-RN - PCB header
1926057

product line COMBICON Connectors M
cross section 2.5 mm2
pitch 5.08 mm
mounting type Wave soldering
type of packaging packed in cardboard

PCB headers, nominal cross section: 2.5 mm2, color: green, nominal current: 12 A, rated voltage (III/2): 320 V, contact surface: Sn, contact connection type: Pin, number of potentials: 6, number of rows: 1, number of positions: 6, number of connections: 6, product range: MSTBA 2,5/..-G-RN, pitch: 5.08 mm, mounting: Wave soldering, pin layout: Linear pinning, solder pin [P]: 3.23 mm, number of solder pins per potential: 1, plug-in system: COMBICON MSTB 2,5, Pin connector pattern alignment: Standard, locking: Snap-in locking, mounting method: Engagement nose, type of packaging: packed in cardboard, Article with engagement nose

Product details









Compatible products




Your advantages

Standard pin strip for 320 V (III/2)