VDE Zeichengenehmigung
Approval ID: 40049992| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 690 V | 20 A | 0.5 - 2.5 | ||
UL Listed
Approval ID: E468743| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| Only rigid conductors | 600 V | 20 A | - 14 | - 14 | 
| multi-stranded with ferrule | 600 V | 20 A | - 14 | - 14 | 
cUL Listed
Approval ID: E468743| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 600 V | 17 A | - 14 | ||