VDE Zeichengenehmigung
Approval ID: 40049992Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
690 V | 20 A | 0.5 - 2.5 |
DNV
Approval ID: TAE00004G2UL Listed
Approval ID: E468743Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
Only rigid conductors | 600 V | 20 A | - 14 | |
multi-stranded with ferrule | 600 V | 20 A | - 14 |
cUL Listed
Approval ID: E468743Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
600 V | 17 A | - 14 |