NBC-MSD/ 5,0-937 SCO RAIL
-
Network cable
1407340
Network cable, PROFINET CAT5 (100 Mbps), Ethernet CAT5 (100 Mbps), 4-position, PE-X halogen-free, black RAL 9005, shielded, Plug straight M12 SPEEDCON, coding: D / IP65, on free cable end, cable length: 5 m, For railway applications
Product details
| General | Further products with variable cable type and variable cable length can be found in the accessories section |
| Product type | Data cable preassembled |
| Application | Railway applications |
| Number of positions | 4 |
| No. of cable outlets | 1 |
| Shielded | yes |
| Coding | D |
| Insulation characteristics | |
| Overvoltage category | II |
| Degree of pollution | 3 |
| Bus system | PROFINET |
| Ethernet | |
| Signal type/category | PROFINET CAT5 (IEC 11801), 100 Mbps |
| Ethernet CAT5 (IEC 11801), 100 Mbps |
| Status display | no |
| Status display present | no |
| Nominal voltage UN | 48 V AC |
| 60 V DC | |
| Nominal current IN | 4 A |
| Transmission medium | Copper |
| Transmission speed | 100 Mbps |
| Transmission characteristics (category) | CAT5 (IEC 11801:2002) |
| Flammability rating according to UL 94 | V0 |
| Connection 1 | |
| Type | Plug straight M12 SPEEDCON / IP65 |
| Number of positions | 4 |
| Locking type | SPEEDCON |
| Coding type | D (Data) |
| Shielded | yes |
| Handle color | black |
| Material | CuSn (Contact) |
| Ni/Au (Contact surface) | |
| PA 6.6 (Contact carrier) | |
| PA 6.6 (Grip body) | |
| Zinc die-cast, nickel-plated (Screw connection) | |
| Standards/regulations | PA 6.6: Fire protection in rail vehicles - requirement sets R22, R23, and R24 acc. to DIN EN 45545-2 (Risk level HL1 - HL3) |
| Insertion/withdrawal cycles | ≥ 100 |
| Insulation resistance | ≥ 100 MΩ |
| Tightening torque | 0.4 Nm |
| Degree of protection | IP65 |
| Ambient temperature (operation) | -40 °C ... 85 °C |
| Connection 2 | |
| Type | free cable end |
| Cable length | 5 m |
| PROFINET RADOX® railway application CAT5 [937] | |
| Dimensional drawing |
|
| Cable weight | 70 kg/km |
| Number of positions | 4 |
| Shielded | yes |
| Cable type | PROFINET RADOX® railway application CAT5 [937] |
| Conductor structure | 1x4xAWG22/7, SF/TQ |
| Signal speed | 75 c |
| Conductor structure signal line | 7x 0.25 mm |
| AWG signal line | 22 |
| Conductor cross-section | 4x 0.34 mm² |
| Wire diameter incl. insulation | approx. 1.5 mm |
| External cable diameter | 6.60 mm ±0.4 mm |
| Outer sheath, material | PE-X |
| External sheath, color | black RAL 9005 |
| Conductor material | silver-plated Cu litz wires |
| Material wire insulation | Foamed PE |
| Single wire, color | white-blue, orange-yellow |
| Thickness, outer sheath | approx. 1.00 mm |
| Overall twist | Star quad |
| Max. conductor resistance | ≤ 54.4 Ω/km |
| Coupling resistance | 200.00 mΩ/m (f ≤ 30 MHz) |
| Wave impedance | 100 Ω ±5 Ω (f = 100 MHz) |
| Working capacitance | ≤ 65 pF (Line-line) |
| ≤ 100 pF (Line-shield) | |
| Nominal voltage, cable | 300 V AC |
| Test voltage | 2000 V AC (50 Hz, 5 minutes) |
| Minimum bending radius, fixed installation | 6 x D |
| Smallest bending radius, fixed installation | 40 mm |
| Near end crosstalk attenuation (NEXT) | 73 dB (with 1 MHz) |
| 70 dB (at 4 МHz) | |
| 65 dB (at 10 MHz) | |
| 57 dB (at 31.5 МHz) | |
| 52 dB (at 62.5 МHz) | |
| 48 dB (at 100 MHz) | |
| Return attenuation (RL) | 25 dB (at 4 МHz) |
| 30 dB (at 10 MHz) | |
| 30 dB (at 31.5 МHz) | |
| 30 dB (at 62.5 МHz) | |
| 28 dB (at 100 MHz) | |
| Remote crosstalk attenuation (FEXT) | 78 dB (with 1 MHz) |
| 77 dB (at 4 МHz) | |
| 70 dB (at 10 MHz) | |
| 65 dB (at 31.5 МHz) | |
| 56 dB (at 62.5 МHz) | |
| 48 dB (at 100 MHz) | |
| Shield attenuation | 2 dB (with 1 MHz) |
| 4.4 dB (at 4 МHz) | |
| 7.4 dB (at 10 MHz) | |
| 14 dB (at 31.5 МHz) | |
| 20 dB (at 62.5 МHz) | |
| 26 dB (at 100 MHz) | |
| 40.00 dB (30 MHz ≤ f ≤ 100 MHz) | |
| Halogen-free | in accordance with EN 50267-2-1 |
| Flame resistance | IEC 60332-1-2 |
| EN 50266 | |
| EN 60332-3-25 | |
| NF C32-070, 2.1 | |
| NF C32-070, 2.2 | |
| UL 1685, 12 (FT4) | |
| in accordance with ISO 6722-1 5.22 (UN ECE-R 118.01) | |
| Fume corrosiveness | EN 50267-2-2 |
| Fume toxicity | BS 6853 B.1 |
| EN 50305, 9.2 | |
| Concentration of fumes | BS 6853 D.8.7 |
| EN 61034-2 | |
| UL 1685, 12 (FT4) | |
| Resistance to oil | according to IRM 902, 72 h at 100 °C |
| Fire protection in rail vehicles | BS 6853 (Category Ia, Ib, II) |
| GM/RT 2130 (Category Ia, Ib, II) | |
| EN 45545 (Risk level HL1 - HL3) | |
| DIN 5510 (Fire protection level 1, 2, 3, 4) | |
| NF F16-101 (Category A1, A2, B) | |
| NF F16-101 (Class C/F0) | |
| NFPA 130 | |
| UNI CEI 11170 (Risk level LR1 - LR4) | |
| Other resistance | Resistance to fuels (according to IRM 903, 168 h at 70 °C) |
| Ambient temperature (operation) | -50 °C ... 90 °C (cable, fixed installation) |
| -40 °C ... 90 °C (Cable, flexible installation) | |
| Ambient temperature (installation) | -25 °C ... 90 °C |
| Ambient conditions | |
| Degree of protection | IP65 |
| M12 | |
| Standard designation | M12 connector |
| Standards/specifications | IEC 61076-2-101 |
| Standard designation | Shock, vibration |
| Standards/specifications | EN 50155 |
| Item number | 1407340 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | AF1CJN |
| Product key | AF1CJN |
| GTIN | 4046356774567 |
| Weight per piece (including packing) | 329,1 g |
| Weight per piece (excluding packing) | 329,1 g |
| Customs tariff number | 85444290 |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 27060307 |
| ECLASS-15.0 | 27060307 |
ETIM
| ETIM 10.0 | EC002599 |
UNSPSC
| UNSPSC 21.0 | 26121600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | 6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol (CAS: 119-47-1) |
| SCIP | 04c10ab1-edf1-4819-b6e7-8de73c7e279b |
| EF3.1 Climate Change | |
| CO2e kg | 3,118 kg CO2e |
Compatible products
-
NBC-MSD SCO RAIL/.../... - Network cable 1412178
-
NBC-MRD SCO RAIL/.../... - Network cable 1412179
-
NBC-MSD-MSD SCO RAIL/.../... - Network cable 1412177
-
NBC-FSD SCO RAIL/.../... - Network cable 1412181
-
PROT-M12 FS-PA-CHAIN - Sealing cap 1430873
-
SAC-M12-EXCLIP-M - Locking clip 1558988
-
PATG HF 3/18 - Conductor marker carrier 1014059
-
PATG HF 3/23 - Conductor marker carrier 1014060
-
PATG HF 3/30 - Conductor marker carrier 1014061
-
PATG HF 4/18 - Conductor marker carrier 1014065
-
PATG HF 4/23 - Conductor marker carrier 1014066
-
PATG HF 4/30 - Conductor marker carrier 1014067
-
KMK HP (25X6) - Cable marker carrier 0830720
-
KMK HP (29X8) - Cable marker carrier 0830721
-
WMTB HF (40X12)R YE - Cable marker 0830408
-
WMTB HF (55X15)R YE - Cable marker 0830410
-
WMTB HF (55X25)R YE - Cable marker 0830412
-
WMS-2 HF 6,4 (60X10)RL YE - Shrink sleeve 0801025
-
WMS-2 HF 6,4 (EX10)RL YE - Shrink sleeve 0833244
-
WMS-2 HF 9,5 (60X16)RL YE - Shrink sleeve 0801029
-
WMS-2 HF 9,5 (EX16)RL YE - Shrink sleeve 0833245
-
UCT-WMCO 5,4 (23X8) - Wire marking 0832105
-
UCT-WMCO 6,1 (23X8) - Wire marking 0832106
-
UCT-WMCO 6,8 (23X8) - Wire marking 0832107
-
UCT-WMCO 7,5 (23X8) - Wire marking 0832108
-
WMTB-AL (40X15) - Cable marker 0830524
-
WMTB-AL (60X15) - Cable marker 0830525
-
LS-WMTB-AL (40X15) - Cable marker 0831501
-
LS-WMTB-AL (40X15) BK - Cable marker 0831509
-
LS-WMTB-AL (60X15) - Cable marker 0831502
-
LS-WMTB-AL (60X15) BK - Cable marker 0831510
-
LS-WMTB-AL (100X15) - Cable marker 0831503
-
LS-WMTB-AL (100X15) BK - Cable marker 0831511
-
SACC-M12MSD-4QO SH PN - Data connector 1411068
-
SACC-M12FSD-4QO SH PN - Data connector 1411071
-
SACC-M12MSD-4PL SH PN - Connector 1424682
-
SACC-M12MRD-4PL SH PN - Connector 1424684
-
SACC-M12FSD-4PL SH PN - Connector 1424683
-
SACC-M12FRD-4PL SH PN - Connector 1424685
-
SACC-M12MSD-4CT-CM SH PN - Data connector 1422846
-
SACC-M12MRD-4CT-CM SH PN - Data connector 1422847
-
SACC-M12FSD-4CT-CM SH PN - Data connector 1422848
-
SACC-M12FRD-4CT-CM SH PN - Data connector 1422849
-
SACC-PO12MSD-4CT-CM SH PN - Data connector 1021830
-
SACC-PO12MRD-4CT-CM SH PN - Data connector 1021831
-
SACC-M12MSD-4QO SH ETH - Data connector 1411066
-
SACC-M12FSD-4QO SH ETH - Data connector 1411069
-
TSD 04 SAC - Torque screwdriver 1208429
-
TSD-M 1,2NM - Torque screwdriver 1212224
-
TSD-M SAC-BIT ADAPTER - Adapter insert 1212600
-
SAC BIT M12-D15 - Tool 1208432
-
B-STIFT - Marker pen 1051993
-
CUTFOX 12 - Cable-cutting tool 1212128
-
CUTFOX-S VDE - Diagonal cutter 1212207
-
MICROFOX-SP-1 - Diagonal cutter 1212487
-
WIREFOX 4 - Stripping tool 1212156
-
WIREFOX-E 4 - Stripping tool 1212704
-
WIREFOX 10 - Stripping tool 1212150
Your advantages
Easy and safe: 100 % electrically tested plug-in components
Securely locked by special vibration brake
Resistant to temperature influences – tested for an extended temperature range and for resistance to temperature shocks
Reliable signal transmission – 360° shielding in environments with electromagnetic interference
Frequently searched
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem