Note:
Due to the current challenges of the global procurement market, Phoenix Contact has unfortunately been forced to accept an aluminum alloy material quality that may cause the appearance to deviate from the homogenous surface quality that was previously expected. This has no impact on the quality of the aluminum labels themselves or the durability of the printing. The effect is purely visual.
WMTB-AL (40X15)
-
Cable marker
0830524
Cable marker, Aluminum label, aluminum color, unmarked, can be labeled with: BLUEMARK E.CARD, BLUEMARK ID COLOR, BLUEMARK ID, BLUEMARK CLED, mounting type: Assembly with cable ties, cable diameter: > 4.6 mm, Number of individual labels: 1, text field height: 15 mm, text field width: 40 mm
Product details
Compatible products
Your advantages
Aluminum cable marking for assembly with cable ties
High-quality appearance
Identification made from metal, high strength in a lightweight design
Increased durability due to the decoratively anodized surface
Suitable for large-surface marking of wires and cables, > 2.9 mm in diameter