Zack marker strip, 10-section, vertically labeled with the consecutive numbers: 61 ... 70, white, for terminal block width: 7.5 mm, mounting type: latching
Terminal marking
Terminal marking ensures that the wiring in the control cabinet is clearly assigned. This helps you prevent errors during setup, and also during maintenance and repair work. Terminal markings differ primarily with regard to the mounting type: markers are available for tall and flat marker grooves, as strips or as marker pins.
Zack marker strip, Strip, white, unmarked, can be labeled with: PLOTMARK, CMS-P1-PLOTTER, mounting type: latching, for terminal block width: 7.62 mm, Number of individual labels: 1000, text field height: 10.5 mm, text field width: 10.5 mm
Markers for marking terminal blocks from Weidmüller, Conta Clip, and Klemsan, 20-section, unmarked, can be marked with THERMOMARK CARD and BLUEMARK, color: red
Markers for marking terminal blocks from Weidmüller, Conta Clip, and Klemsan, 14-section, unmarked, can be marked with THERMOMARK CARD and BLUEMARK, color: orange
Zack marker strip, Strip, green, unmarked, can be labeled with: PLOTMARK, CMS-P1-PLOTTER, mounting type: snap in, for terminal block width: 6.2 mm, Number of individual labels: 1000
Zack marker strip, 10-section, vertically labeled with the consecutive numbers: 91 ... 100, white, for terminal block width: 7.5 mm
Zack marker sheet flat, 100-section, horizontally labeled with the consecutive numbers: 61 ... 70, 10 identically labeled strips per flat Zack marker sheet, suitable for all terminal blocks with 6.2 mm pitch, white, for terminal block width: 6.2 mm
Markers for marking terminal blocks from Weidmüller, Conta Clip, and Klemsan, 24-section, unmarked, can be marked with THERMOMARK CARD and BLUEMARK, color: green
Zack marker strip, 10-section, vertically labeled with the consecutive numbers: 91 ... 100, white, for terminal block width: 10 mm
Marker for terminal blocks, Sheet, violet, unmarked, can be labeled with: BLUEMARK ID COLOR, BLUEMARK ID, BLUEMARK CLED, PLOTMARK, CMS-P1-PLOTTER, mounting type: snap in, for terminal block width: 8.2 mm, Number of individual labels: 56
Your advantages
- Quick and easy with preprinted terminal markings
- Can be customized with various printing systems
- Convenient: can be printed by our marking service
- Everything from a single source: markings also available for terminal blocks from other manufacturers
Terminal marking in various formats: UCT, US, UM
Terminal marking in control cabinets and systems
Are you looking for a quick and error-free way of wiring terminal strips? Large-surface and clear marking of terminal points is essential for this. This is particularly true for the startup and maintenance of control cabinets and systems. Terminal markings from Phoenix Contact are optimally tailored to the terminal blocks.
You can choose between marked and unmarked terminal markings, available in card, roll, or even sheet format.