The marking foil in the E-WM... product family is designed for automated processing with the THERMOMARK E.WIRE applicator. During the automated printing and application process, the E.WIRE transforms the material in continuous format into radially and axially movable markers that can be printed on three sides. The hot-sealed joint ensures that the markers remain captive on the wires/cables.
    
  
  E-WM (EX18)R
   - 
  Marking foil
    
      1234227
      
      
    
  
      Marking foil, Roll, white, unmarked, can be labeled with: THERMOMARK E.WIRE, cable diameter range: 1.8 ... 5.6 mm, mounting type: welding, Number of individual labels: 1, roll length: 100 m, text field height: 18 mm
Product details
Compatible products
Your advantages
The continuous format means that one material can cover all wire and cable diameters ranging from 1.8 mm ... 5.6 mm (0.07" ... 0.22"). It is therefore not necessary to change materials
        Thanks to the three-sided printing and sliding action of the markers on the wires/cables, the marking is clearly visible once installed
        Due to the triangular shape of the markers, different information can be printed on each of the three marking areas
        The very strong heat-sealed joint ensures that the markers remain captive
        Permanent identification of single-core wires, wires, cables, twisted cable bundles, and other cylindrical objects
        The E-WM marking foil is available in three different widths