To achieve maximum efficiency in wire and cable identification processes, combine a standard roll printer from the THERMOMARK E SERIES with the THERMOMARK E.WIRE applicator. This provides you with an automated printing and application system that enables you to achieve time savings of up to 70% compared to manual identification processes. Use the THERMOMARK E.WIRE to create movable markers for all types of cylindrical objects as well as twisted wires. Thanks to their triangular shape, they can be marked on all three sides. In this process, the THERMOMARK E.WIRE automatically measures the diameter of the cylindrical object, cuts the ready-printed E-WM... marking foil in continuous format to the appropriate length, places this around the cylindrical object, and then seals the marker shut with a hot-sealed joint. This results in a captive marker that is optimally tailored to the diameter and can also move radially and axially. Thanks to this unique system, all diameters between 1.8 mm/0.07" and 5.6 mm/0.22" can be marked efficiently using just one type of material.
Scope of supply:
THERMOMARK E.WIRE, TM E.WIRE/E.SLEEVE-PR pressure roller (1259203), multilingual packing slip
THERMOMARK E.WIRE
-
Applicator
1203216
Applicator for the efficient printing and application of movable E-WM... markers on wires and cables in a single automated process step
This product needs further products for operation.
Mandatory accessories
Free download available.
Downloads
Product details
cULus Listed
Approval ID: E140403Compatible products
Your advantages
Maximum efficiency: time savings of up to 70% compared to manual printing and application processes
Consistently high level of efficiency over the entire working day through intuitive handling, which helps reduce costs
Planning accuracy with regard to productivity and quality: in the case of order peaks, productivity can be increased significantly using the same number of employees
Reduction in the number of user errors through intuitive step-by-step guidance along the entire identification process as well as automatic data processing from CAE systems and other popular file formats for data exchange
The continuous format means that one material can cover all wire and cable diameters ranging from 1.8 mm ... 5.6 mm (0.07" ... 0.22"). It is therefore not necessary to change materials
Easy and efficient handling, as the diameter of the cylindrical object is measured automatically and the size of the marker is optimally adjusted accordingly
Thanks to the three-sided printing and sliding action of the markers on the wires/cables, the marking is clearly visible once installed
Due to the triangular shape of the markers, different information can be printed on each of the three marking areas
The very strong heat-sealed joint ensures that the markers remain captive
The permanent identification of single-core wires, wires, cables, twisted cable bundles, and other cylindrical objects provides maximum flexibility
Thanks to the intuitive operating concept and symmetrical structure, the applicator can be used ergonomically by both right- and left-handed users
Quick and easy mounting of the applicator on the roll printer via hexagon screw
The applicator is connected via the D-SUB interface on the roll printer and is detected automatically by the software