LORAWAN GATEWAY ETH/4G EU
-
LoRaWAN gateway
1495897
Robust LoRaWAN® gateway (IP67), European version for the LoRaWAN® EU868 band, with Ethernet PoE and LTE modem, for setting up a LoRaWAN® network, freely parameterizable for access to LoRaWAN® servers, easy wall and mast mounting
Product details
| Note on application | |
| Note on application | Only for industrial use |
| Product type | Wireless module |
| Application | LoRaWAN |
| Mains type | Cellular communication |
| Supply | |
| Supply voltage range | 37 V DC ... 57 V DC (802.3af PoE or passive PoE) |
| Nominal supply voltage | typ. 48 V DC |
| Max. current consumption | max. 300 mA |
| Power consumption | < 7 W |
| Function | |
| Management | Web-based Management, SSH, SNMP |
| Status and diagnostic indicators | internal |
| Data: Ethernet interface, 10/100Base-T(X) in accordance with IEEE 802.3af MODE A PoE | |
| Transmission speed | 10/100 Mbps (full duplex) |
| Connection method | RJ45 jack, shielded and insulated (IP67) |
| No. of channels | 1 |
| Protocols supported | TCP/IP, UDP/IP, FTP, SFTP, HTTP, HTTPS, SSH |
| Auxiliary protocols | ARP, DHCP, PING (ICMP), SMTP(S), SSL/TLS |
| Wireless | |
| Interface description | LoRaWAN® EU 868 |
| Frequency range | 868.1 MHz ... 869.525 MHz |
| No. of channels | 1 |
| Transmit capacity, minimum | 14 dBm |
| Transmit capacity, maximum | 27 dBm |
| Minimum receiver sensitivity | -139.5 dBm (SF12, 293 bps) |
| Number | 1 |
| Connection method | |
| Number | 1 |
| Connection method | N (female) |
| Antenna | Receiving sensitivity: -137 dBm at a transmission power of up to +18 dBm |
| Antenna connection method | N (female) |
| Range | up to 15 km |
| Country support | Europe |
| Wireless | |
| Interface description | GSM / GPRS / EDGE / UMTS / HSPA / LTE (FDD) |
| Note | 50 Ω impedance type N antenna socket |
| Number | 1 |
| Connection method | |
| Number | 1 |
| Connection method | N (female) |
| Width | 146 mm |
| Height | 179 mm |
| Depth | 80 mm |
| Color | light gray (RAL 7035) |
| Housing material | PC |
| Ambient conditions | |
| Degree of protection | IP67 |
| Ambient temperature (operation) | -40 °C ... 60 °C |
| Ambient temperature (storage/transport) | -40 °C ... 80 °C |
| Permissible humidity (operation) | 10 % ... 100 % (with condensation) |
| CE | |
| Identification | CE-compliant |
| Conformance with EMC directives | Immunity test in accordance with EN 301489-3 Electrostatic discharge (ESD) Criterion A, ±4 kV contact discharge, ±8 kV air discharge |
| Electromagnetic fields Criterion A, Field intensity: 10 V/m | |
| Fast transients (burst) Criterion A, ±2 kV | |
| Transient overvoltage (surge) Criterion A, ±1 kV (symmetrical) | |
| Conducted disturbance Criterion A, Test voltage 10 V | |
| Noise emission test in accordance with EN IEC 55022, class B | |
| Emitted interference | |
| Emitted radio interference in acc. with EN 55011 | IEC 62368-1, EN 50385 |
| Mounting type | Panel, mast, or DIN rail mounting |
| Item number | 1495897 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DREDIA |
| Product key | DREDIA |
| GTIN | 4063151945169 |
| Weight per piece (including packing) | 2.055,2 g |
| Weight per piece (excluding packing) | 2.055,2 g |
| Customs tariff number | 85176200 |
| Country of origin | UA |
ECLASS
| ECLASS-13.0 | 19170405 |
ETIM
| ETIM 9.0 | EC001478 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem