ANT-OMNI-868-01
-
Antenna
2702136
Omnidirectional antenna for wall or mast mounting, 868 MHz, gain: 4 dBi, degree of protection: IP67, seawater-resistant, connection: N (female), incl. mounting bracket and mast clamps, ATEX and IECEx approval
Product details
Note on application | |
Note on application | Only for industrial use |
Utilization restriction | |
CCCex note | Use in potentially explosive areas is not permitted in China. |
Product type | Antenna |
Scope of supply | included mounting bracket and mast clamps |
Radiation characteristics | Omnidirectional |
Gain | 4 dBi |
Vertical beamwidth | 30 ° |
Horizontal beamwidth | 360 ° |
Polarization | Linear vertical |
Frequency band | 868 MHz |
Frequency range | 868 MHz ... 870 MHz |
Impedance | 50 Ω |
Maximum capacity | 15.00 W |
Voltage standing wave ratio VSWR in a 50 Ω system | ≤ 2.00 |
Connection technology | |
Connection method | N (female) |
Outside diameter | 30 mm ... 45 mm (Mast) |
Safety data | |
Input voltage Ui | 30 V |
Input current Ii | 600 mA |
Input power Pi | ≤ 1 W (30 dB) |
Max. internal inductance Li | negligible |
Capacitance Ci | negligible |
Height | 620 mm |
Diameter | 20 mm |
External dimensions | |
Outside diameter | 30 mm ... 45 mm (Mast) |
Material (Radom) | Plastic (glass-fiber reinforced) |
Material (Holder) | Plastic (glass-fiber reinforced) |
Material (U-bolt) | Stainless steel V2A |
Other resistance | salt water resistant |
Ambient conditions | |
Degree of protection | IP67 |
Ambient temperature (operation) | -40 °C ... 75 °C |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
CE | |
Certificate | CE-compliant |
ATEX | |
Identification | II 1G Ex ia IIC T6 Ga |
Certificate | IBExU14ATEX1116 X |
Note | Please follow the special installation instructions in the documentation! |
IECEx | |
Identification | Ex ia IIC T6 Ga |
Certificate | IECEx IBE 14.0039X |
Other resistance | salt water resistant |
Standards/specifications | EN 60079-0 |
EN 60079-11 | |
EN 60079-26 | |
Note | Explosion protection |
Mounting type | Panel mounting |
Mast mounting | |
Assembly note | Outdoors and indoors |
Item number | 2702136 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DNC6A2 |
Product key | DNC6A2 |
GTIN | 4046356995863 |
Weight per piece (including packing) | 285 g |
Weight per piece (excluding packing) | 285 g |
Customs tariff number | 85177100 |
Country of origin | TW |
ECLASS
ECLASS-13.0 | 19070105 |
ECLASS-15.0 | 19070105 |
ETIM
ETIM 9.0 | EC001698 |
UNSPSC
UNSPSC 21.0 | 43223100 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | 960ecf91-e715-450a-9d9d-c76a8be12acc |
Compatible products
-
RAD-PIG-RSMA/N-0.5 - Antenna cable 2903263
-
RAD-PIG-RSMA/N-1 - Antenna cable 2903264
-
RAD-PIG-RSMA/N-2 - Antenna cable 2903265
-
RAD-PIG-RSMA/N-3 - Antenna cable 2903266
-
RAD-PIG-RSMA/N-5 - Antenna cable 2702140
-
CN-UB-70DC-6-BB - Surge protection device 2803166
-
RAD-ADP-N/F-N/F - Adapter 2867843
-
BAR-ANT-N-N-EX - Antenna barrier 2702198
-
NBC-COX-CNM/0.5-M/COX-CNM - Coaxial cable 1340122
-
NBC-COX-CNM/3.0-L/COX-CNM - Coaxial cable 1340123
-
NBC-COX-CNM/5.0-L/COX-CNM - Coaxial cable 1340124
-
NBC-COX-CNM/10.0-L/COX-CNM - Coaxial cable 1340125
-
NBC-COX-CNM/15.0-L/COX-CNM - Coaxial cable 1340126
-
NBC-COX-CNM/30.0-L/COX-CNM - Coaxial cable 1340127
-
RAD-ADP-RSMA/M-RSMA/F-90 - Adapter 2904790
-
RAD-TAPE-SV-19-3 - Weather protection tape 2903182
Your advantages
Ideally suited for stationary 868 MHz applications
For use in potentially explosive areas
Resistant to salt water
Frequently searched
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem