HC-B 24-TMB-100/O1STM32G-STA
-
Housing
1604531
HEAVYCON ADVANCE standard powder-coated sleeve housing B24, with bayonet locking, height 100 mm, with 1xM32 thread, straight cable outlet
Product details
| General | for contact inserts HC-B24, BB46, D64, DD108, HV10/16, M |
| Product type | Housing with bayonet locking |
| Housing type | Sleeve housing |
| Application | Standard |
| Type | B24 |
| No. of cable outlets | 1 |
| Type of the screw connection | 1x M32 |
| Shielded | no |
| Cable outlet | straight |
| Pg screw connection | none |
| Dimensional drawing |
|
| Width | 57 mm |
| Height | 100 mm |
| Length | 152 mm |
| Installation dimensions | |
| Width of the assembly cutout | 35 mm |
| Length of the assembly cutout | 112 mm |
| Seal material | NBR |
| Housing material | Die-cast aluminum |
| Housing surface material | Powder-coated, gray |
| Locking latch material | High-grade steel, handle: PA-GF |
| Ambient conditions | |
| Degree of protection | IP65 |
| IP67 | |
| Ambient temperature (operation) | -40 °C ... 125 °C |
| Mechanical data | |
| Type of the screw connection | 1x M32 |
| Locking type | Screw |
| Assembly note | In order to guarantee that the protective conductor contact functions even when plugged in at an angle, the two panel-mount flanges must have sufficient electrical contact with the metal mounting panel. |
| Item number | 1604531 |
| Packing unit | 10 pc |
| Minimum order quantity | 1 pc |
| Sales key | AF7AAA |
| Product key | AF7AAA |
| GTIN | 4017918948214 |
| Weight per piece (including packing) | 468,2 g |
| Weight per piece (excluding packing) | 468,2 g |
| Customs tariff number | 85389099 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27440202 |
| ECLASS-15.0 | 27440202 |
ETIM
| ETIM 9.0 | EC000437 |
UNSPSC
| UNSPSC 21.0 | 31261500 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
HC-B-BF-SET - Panel-mount flange 1604654
-
HC-B 24-TMS-SD-IP66 - Protective cover 1411520
-
G-INS-M32-M68N-PNES-GY - Cable gland 1411127
-
G-INS-M32-M68N-PNES-BK - Cable gland 1411136
-
G-INS-M32-M68N-NNES-S - Cable gland 1411166
-
HC-M-KV-M32(19-27) - Cable gland 1646010
-
G-INSEC-M32-M68N-NCRS-S - Cable gland 1411191
-
HC-M-KV-Z-M32 - Cable gland 1646162
-
HC-M-KV-T-M32 - Cable gland 1646201
-
REDUC-M-KV-M32/M25 - Reducing adapter 1647637
-
ENLAR-M-KV-M32/M40 - Extension adapter 1647682
-
HC-M-BS-M32 - Screw plug 1645862
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem