The PSI-MOS-PROFIB/FO... devices convert copper-based PROFIBUS interfaces to fiber optics. The integrated optical diagnostics allow permanent monitoring of the FO paths during installation and also during operation. The floating switch contact is activated when the signal output on the fiber optic paths drops to a critical level. The PSI-MOS-PROFIB/FO... T T-couplers allow the interface to be converted for two FO cables. They can be used to create linear structures and ring structures for increased system availability.
PSI-MOS-PROFIB/FO 850 T
-
FO converters
2708261
FO converter with integrated optical diagnostics, alarm contact, for PROFIBUS up to 12 Mbps, T-coupler with two FO interfaces (BFOC), 850 nm, for PCF/fiberglass cable (multimode)
Product details
Note on application | |
Note on application | Only for industrial use |
Utilization restriction | |
CCCex note | Use in potentially explosive areas is not permitted in China. |
Product type | Media converter |
Product family | PSI-MOS |
MTTF | 212 Years (SN 29500 standard, temperature 25°C, operating cycle 21%) |
150 Years (SN 29500 standard, temperature 40°C, operating cycle 34.25%) | |
86 Years (SN 29500 standard, temperature 40°C, operating cycle 100%) | |
MTBF | 149 Years (Telcordia standard, 25°C temperature, 21% operating cycle (5 days a week, 8 hours a day)) |
24 Years (Telcordia standard, 40°C temperature, 34.25% operating cycle (5 days a week, 12 hours a day)) |
Electrical isolation | VCC // RS-485 |
Maximum power dissipation for nominal condition | 2.88 W |
Test voltage data interface/power supply | 1.5 kVrms (50 Hz, 1 min.) |
Supply | |
Supply voltage range | 18 V DC ... 30 V DC (via pluggable COMBICON screw terminal block) |
Nominal supply voltage | 24 V DC (in acc. with UL) |
Typical current consumption | 120 mA (24 V DC) |
Max. current consumption | 130 mA |
≤ 2 A (For operation in a joining station, via the DIN rail connector) |
Switching | |
Output name | Relay output |
Output description | Alarm output |
Number of outputs | 1 |
Maximum switching voltage | 60 V DC (Resistive Load, General Load) |
30 V AC (Resistive load) | |
42 V AC (peak, resistive load) | |
Limiting continuous current | 0.46 A |
Supply | |
Connection method | COMBICON plug-in screw terminal block |
Stripping length | 7.00 mm |
Tightening torque | 0.56 Nm ... 0.79 Nm |
Bit distortion, input | ± 35 % (permitted) |
Bit distortion, output | < 6.25 % |
Bit delay | < 1 bit (DIP 7 = OFF, standard operation) |
11 bit (DIP 7 = ON, redundancy operation) | |
Signal | PROFIBUS |
Data: optical FO | |
No. of channels | 2 |
Transmit capacity, minimum | -4.2 dBm (200/230 µm) |
-17.8 dBm (50/125 µm) | |
-14.6 dBm (62,5/125 µm) | |
Transmission length incl. 3 dB system reserve | 2600 m (with F-G 50/125 2.5 dB/km) |
3300 m (with F-G 62,5/125 3.0 dB/km) | |
800 m (F-K 200/230 10 dB/km with quick mounting connector) | |
Transmission protocol | Protocol-transparent to the RS-485 interface |
Connection method | B-FOC (ST®) |
Wavelength | 850 nm |
Minimum receiver sensitivity | -30 dBm (50/125 µm) |
Maximum receiver sensitivity | -3 dBm (200/230 µm) |
Transmission medium | PCF fiber |
Multi-mode fiberglass | |
Data: PROFIBUS acc. to IEC 61158, RS-485 2-wire, half duplex, automatic control | |
Serial transmission speed | ≤ 12 Mbps |
Connection method | D-SUB-9 female connector |
Transmission length | ≤ 1200 m (depending on the data rate, with shielded, twisted pair data cable) |
Single conductor/terminal point, rigid | 0.2 mm² ... 2.5 mm² |
Single-wire/terminal point, flexible | 0.2 mm² ... 2.5 mm² |
Max. AWG conductor cross section, flexible | 14 |
Min. AWG conductor cross section, flexible | 24 |
Single-wire/terminal point, rigid AWG max. | 14 |
Single-wire/terminal point, rigid AWG min. | 24 |
Transmission medium | Copper |
File format/coding | UART (11 Bit, NRZ) |
Data direction switching | Automatic control |
Output nominal voltage | 5 V ±0.25 (50 mA) |
Width | 35 mm |
Height | 99 mm |
Depth | 106 mm |
Color (Housing) | green (RAL 6021) |
Material (Housing) | PA 6.6-FR |
FO cable | |
Fiber types | 50/125 µm |
62.5/125 µm | |
Fiberglass |
Vibration resistance in accordance with EN 60068-2-6/IEC 60068-2-6 | : 5g, 10...150 Hz, 2.5 h, in XYZ direction |
Shock in accordance with EN 60068-2-27/IEC 60068-2-27 | : 15g, 11 ms period, half-sine shock pulse |
Free fall in accordance with IEC 60068-2-32 | : 1 m |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -20 °C ... 60 °C |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Altitude | ≤ 5000 m (For restrictions, see the manufacturer's declaration for altitude operation) |
≤ 2000 m (Hazardous locations) | |
Permissible humidity (operation) | 30 % ... 95 % (non-condensing) |
CE | |
Certificate | CE-compliant |
ATEX | |
Identification | II 3 G Ex nA nC IIC T4 Gc X |
Note | Please follow the special installation instructions in the documentation! |
ATEX, FO interface | |
Identification | II (2) G [Ex op is Gb] IIC |
II (2) D [Ex op is Db] IIIC | |
Certificate | PTB 06 ATEX 2042 U |
Note | Please follow the special installation instructions in the documentation! |
UL, USA/Canada | |
Identification | Class I, Zone 2, AEx nc IIC T5 |
Class I, Zone 2, Ex nC nL IIC T5 X | |
Class I, Div. 2, Groups A, B, C, D | |
PROFIBUS interoperability | |
Note | Tested by independent PNO test laboratory (PN059-485-01) |
ABB certification | |
Identification | IndustrialIT enabled |
Note | This certification is a trademark of ABB. |
Corrosive gas test | |
Identification | ISA-S71.04-1985 G3 Harsh Group A |
Shipbuilding | |
Identification | DNV GL |
Shipbuilding data | |
Temperature | B |
Humidity | A |
Vibration | A |
EMC | B |
Enclosure | Required protection according to the Rules shall be provided upon installation on board |
Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
Noise immunity | EN 61000-6-2:2005 |
Noise emission | |
Standards/regulations | EN 55011 |
Electrostatic discharge | |
Standards/regulations | EN 61000-4-2 |
Electrostatic discharge | |
Contact discharge | ± 6 kV |
Discharge in air | ± 8 kV |
Comments | Criterion B |
Electromagnetic HF field | |
Standards/regulations | EN 61000-4-3 |
Electromagnetic HF field | |
Field intensity | 10 V/m |
Comments | Criterion A |
Fast transients (burst) | |
Standards/regulations | EN 61000-4-4 |
Fast transients (burst) | |
Input | ± 2 kV |
Signal | ± 2 kV |
Comments | Criterion B |
Surge current load (surge) | |
Standards/regulations | EN 61000-4-5 |
Surge current load (surge) | |
Input | ± 0.5 kV |
Signal | ± 1 kV |
Comments | Criterion B |
Conducted interference | |
Standards/regulations | EN 61000-4-6 |
Conducted interference | |
Comments | Criterion A |
Voltage | 10 V |
Emitted interference | |
Standards/regulations | EN 55011 |
Comments | Class A, industrial applications |
Criteria | |
Criterion A | Normal operating behavior within the specified limits. |
Criterion B | Temporary impairment to operational behavior that is corrected by the device itself. |
Free from substances that could impair the application of coating | VDMA 24364:2018-05 |
Air clearances and creepage distances | |
Standards/regulations | DIN EN 60664-1 |
VDE 0110-1 | |
DIN EN 50178 | |
EN 60950 |
Mounting type | DIN rail mounting |
Item number | 2708261 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DNC211 |
Product key | DNC211 |
Catalog page | Page 431 (C-6-2019) |
GTIN | 4017918973964 |
Weight per piece (including packing) | 265,2 g |
Weight per piece (excluding packing) | 265,2 g |
Customs tariff number | 85176200 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 19170411 |
ETIM
ETIM 9.0 | EC001467 |
UNSPSC
UNSPSC 21.0 | 43223323 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c), 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | e3161f42-3179-43da-a39c-b73c509802aa |
Compatible products
-
PSM-SET-B-FOC/4-HCS - FO connectors 2708481
-
PSM-LWL-HCS-RUGGED-200/230 - FO cable 2799885
-
PSM-LWL-HCSO-200/230 - FO cable 2799445
-
PSM-LWL-GDM-RUGGED- 50/125 - FO cable 2799322
-
PSM-LWL-GDO- 50/125 - FO cable 2799432
-
QUINT4-SYS-PS/1AC/24DC/2.5/SC - Power supply 2904614
-
ME 17,5 TBUS 1,5/ 5-ST-3,81 GN - DIN rail bus connector 2709561
-
ME 17,5 TBUS 1,5/PP000-3,81 BK - DIN rail bus connector 2890014
-
ME 17,5 TBUS 1,5/ 5-ST-3,81 KMGY - DIN rail bus connector 2713645
-
PSM-HCS-KONFTOOL/B-FOC - Assembly tool 2708465
-
PSM-FO-POWERMETER - Measuring device 2799539
-
FOC-ADAPTER:ST/ST-MM - Fiber optic coupling 1208099
-
SUBCON-PLUS-PROFIB/SC2 - D-SUB bus connector 2708232
-
SUBCON-PLUS-PROFIB/PG/SC2 - D-SUB bus connector 2708245
-
SUBCON-PLUS-PROFIB/AX/SC - D-SUB bus connector 2744380
-
SZS 0,4X2,5 VDE - Screwdriver 1205037
-
PSM-STRIP-FC/PROFIB - Stripping tool 2744623
-
PSM PTK - Connection distributor 2760623
-
PSM PTK-4 - Connection distributor 2799364
-
PSI-REP-PROFIBUS/12MB - Repeater 2708863
-
PSM-ME-RS485/RS485-P - Repeater 2744429
-
PSM-CABLE-PROFIB/FC - Bus system cable 2744652
-
FOC-ST:PA-SC:PA-OM2:D01/1 - FO patch cable 1115574
-
FOC-ST:PA-SC:PA-OM2:D01/2 - FO patch cable 1115573
-
FOC-ST:PA-ST:PA-OM2:D01/1 - FO patch cable 1115560
-
FOC-ST:PA-ST:PA-OM2:D01/2 - FO patch cable 1115557
-
FOC-LC:PA-ST:PA-OM2:D01/1 - Fiber optic cable 1115588
-
FOC-LC:PA-ST:PA-OM2:D01/2 - Fiber optic cable 1115587
-
FOC-LC:PA-ST:PA-OM1:D01/1 - FO patch cable 1146499
-
FOC-LC:PA-ST:PA-OM1:D01/2 - FO patch cable 1146508
-
FOC-ST:PA-ST:PA-OM1:D01/1 - FO patch cable 1146501
-
FOC-ST:PA-ST:PA-OM1:D01/2 - FO patch cable 1146509
-
PSI-TERMINATOR-PB-TBUS - Termination resistor 2702636
-
SUBCON-PLUS-PROFIB/AX/M12 - D-SUB bus connector 2902321
-
SUBCON-PLUS-PROFIB/90X/M12 - D-SUB bus connector 2902729
-
SUBCON-PLUS-PROFIB/90/M12 - D-SUB bus connector 2902318
-
SUBCON-PLUS-PROFIB/35/M12 - D-SUB bus connector 2902320
-
FOC-HCS-RUGGED-1014/... - FO patch cable 1402191
-
FOC-GDM-RUGGED-1016/IP20/... - FO patch cable 2901558
-
FOC-GDO-1017/IP20/... - FO patch cable 2901559
Your advantages
Can be combined with the PSI copper repeater in a modular way using DIN rail connectors
Supply voltage and data signals routed through the DIN rail connectors
Connections can be plugged in via a COMBICON screw terminal block
Automatic data rate detection or fixed data rate setting via DIP switches
Redundant power supply
High-quality electrical isolation between all interfaces (PROFIBUS // fiber optic ports // power supply // DIN rail connector)
Approved for use in zone 2
Integrated optical diagnostics for continuous monitoring of FO paths
Intrinsically safe fiber optic interface (Ex op is) for direct connection to devices in zone 1
Floating switch contact for advance warning of critical FO paths
Suitable for all data rates up to 12 Mbps
Bit retiming for any cascading depth
Shipbuilding approval in accordance with DNV GL
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem