The performance and availability of bus systems can be significantly increased by using repeaters. In addition to electrical isolation, bus segmentation with repeaters makes it possible to multiply the permissible coverage of the network and to extend the number of devices. The PSM-ME-RS485/RS485-P compact repeater is for universal use in RS-485 2-wire bus systems. The device supports bus systems that rely on the UART/NRZ data format with a character length of 10 or 11 bits.
PSM-ME-RS485/RS485-P
-
Repeater
2744429
Repeater, for potential separation and range increase in RS-485 2-wire bus systems, 3-way isolation, rail-mountable
Product details
UL Recognized
Approval ID: E238705DNV GL
Approval ID: TAA00001KRKC
Approval ID: KCC-REI-PCK-FL274442cUL Recognized
Approval ID: E199827| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 24 V | 0.09 A | |||
cUL Listed
Approval ID: E199827UL Listed
Approval ID: E199827Compatible products
Your advantages
Mounting on standard EN DIN rails
Transmission speeds of up to 1.5 Mbps
High-quality 3-way isolation between all interfaces
Space-saving slim 22.5 mm device
Integrated, connectable termination resistors
All connections can be plugged in using a COMBICON screw terminal block
Shipbuilding approval in accordance with DNV GL