FL MC 10/100BASE-T/FO G1300 SM
-
FO converters
2708177
FO converter, for converting 10/100 Base-T(X) to single mode fiberglass, (1300 nm), SC duplex FO connection, rail-mountable, supply 24 V DC
Product details
Product type | Media converter |
MTBF | 321 Years (Telcordia standard, 25°C temperature, 21% operating cycle (5 days a week, 8 hours a day)) |
78 Years (Telcordia standard, 40°C temperature, 34.25% operating cycle (5 days a week, 12 hours a day)) |
Electrical isolation | VCC // Ethernet |
Test voltage data interface/power supply | 1.5 kVrms (50 Hz, 1 min.) |
1500 V | |
Supply | |
Nominal supply voltage | 24 V DC ±20 % (via pluggable COMBICON screw terminal block) |
24 V DC ±5 % (as an alternative or redundant, via backplane bus contact and system current supply) | |
Typical current consumption | ≤ 95 mA (24 V DC) |
Protective circuit | Reverse polarity protection |
Supply | |
Connection method | COMBICON plug-in screw terminal block |
Signal | Ethernet |
Data: optical FO | |
Transmission length incl. 3 dB system reserve | 36 km (F-E 9/125 0.36 dB/km) |
32 km (F-E 9/125 0.4 dB/km) | |
26 km (F-E 9/125 0.5 dB/km) | |
Connection method | SC duplex |
Wavelength | 1300 nm |
Transmission medium | Single-mode fiberglass |
Data: Ethernet interface, 10/100Base-T(X) in accordance with IEEE 802.3 | |
Serial transmission speed | 10/100 Mbps |
Connection method | RJ45 jack, shielded |
Transmission length | 100 m (shielded twisted pair) |
Transmission medium | Copper |
Signal LEDs | Activity (yellow), Link status (green), 100 Mbps (green) |
Auto-negotiation modes | optionally transparent via TP and FO (default) or locally on TP |
Link through | Link down is automatically forwarded to the second connection |
MDI-/MDI-X switchover | Built-in switch for line (1:1) and crossover connection |
Width | 22.5 mm |
Height | 99 mm |
Depth | 114.5 mm |
Color (Housing) | green (RAL 6021) |
Material (Housing) | PA V0 |
FO cable | |
Fiber types | 9/125 µm |
Single-mode fiber | |
Fiberglass |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | 0 °C ... 55 °C |
Permissible humidity (operation) | 30 % ... 95 % (non-condensing) |
ATEX | |
Identification | II 3 G Ex nAC IIC T4 X |
Note | Please follow the special installation instructions in the documentation! |
UL, USA/Canada | |
Identification | 508 Recognized |
Electromagnetic compatibility | Conformance with EMC directive 89/336/EC |
Noise immunity | EN 61000-6-2:2005 |
Noise emission | |
Standards/regulations | EN 50081-2 |
Mounting type | DIN rail mounting |
Item number | 2708177 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Product key | DNC311 |
Catalog page | Page 545 (IF-2011) |
GTIN | 4017918952723 |
Weight per piece (including packing) | 173,7 g |
Weight per piece (excluding packing) | 161,63 g |
Country of origin | DE |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem