A 1-12
-
Ferrule
2100094
Ferrule, Length contact range: 12 mm, sleeve length: 12 mm, color: silver-colored
Ferrule, Length contact range: 12 mm, sleeve length: 12 mm, color: silver-colored
Product type | Cable end sleeve |
Conductor category | stranded conductors, class 2, 5, 6 / B, C, K, M |
Product property | Made from soft tin-plated electrolytic copper |
Correspond to the requirements of DIN 46228-1 and UL 486F in terms of size | |
Long/short-term temperature: +105°C/+120°C |
Conductor connection | |
Conductor cross-section flexible max. | 1 mm² |
Conductor cross-section AWG max. | 18 |
Stripping length | 12 mm |
Dimensional drawing |
|
Sleeve length | 12 mm |
Length contact range | 12 mm |
Maximum stripping length | 12 mm |
Ferrule diameter | 1.4 mm |
Sleeve wall thickness | 0.15 mm |
Inner dimensions of the insulating collar | 2.5 mm |
Color | silver-colored |
Material | CU-DHP |
Coating | galvanically tin-plated |
Surface characteristics | Tin-plated |
Technical data | |
Sleeve length | 12 mm |
Item number | 2100094 |
Packing unit | 1.000 pc |
Minimum order quantity | 1.000 pc |
Sales key | BH3412 |
Product key | BH3412 |
GTIN | 4067923213937 |
Weight per piece (including packing) | 0,087 g |
Weight per piece (excluding packing) | 0,087 g |
Customs tariff number | 85369010 |
Country of origin | DE |
ECLASS-13.0 | 27400201 |
ECLASS-15.0 | 27400201 |
ETIM 9.0 | EC000005 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |