DNV
Approval ID: TAE00001S9CSA
Approval ID: 13631| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 600 V | 150 A | 14 - 1/0 | ||
IECEE CB Scheme
Approval ID: DE1-65779| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 1000 V | 125 A | 1.5 - 35 | ||
cULus Recognized
Approval ID: E60425| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 600 V | 150 A | 14 - 1/0 | ||
| Multi-conductor connection | 600 V | 150 A | 14 | |
| C | ||||
| 600 V | 150 A | 14 - 1/0 | ||
| Multi-conductor connection | 600 V | 150 A | 14 | |
| E | ||||
| 1000 V | 150 A | 14 - 1/0 | ||
| Multi-conductor connection | 1000 V | 150 A | 14 | |
VDE Zeichengenehmigung
Approval ID: 40020166| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 1000 V | 125 A | 1.5 - 35 | ||
ATEX
Approval ID: KEMA04ATEX2048U| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| Only flexible conductors | 690 V | 123 A | 1.5 - 35 | |
| Only rigid conductors | 690 V | 129 A | 1.5 - 50 | |
cUL Recognized
Approval ID: E192998| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 600 V | 150 A | 14 - 1/0 | ||
EAC Ex
Approval ID: KZ 7500525010101950IECEx
Approval ID: IECExKEM06.0027U| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| Only flexible conductors | 690 V | 123 A | 1.5 - 35 | |
| Only rigid conductors | 690 V | 129 A | 1.5 - 50 | |
UL Recognized
Approval ID: E192998| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 600 V | 150 A | 14 - 1/0 | ||