DNV
Approval ID: TAE00001S9CSA
Approval ID: 13631IECEE CB Scheme
Approval ID: DE1-63061_M1Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
1000 V | 24 A | 0.2 - 2.5 |
cULus Recognized
Approval ID: E60425Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
600 V | 20 A | 26 - 12 | ||
Multi-conductor connection | 600 V | 20 A | 26 - 16 | |
C | ||||
600 V | 20 A | 26 - 12 | ||
Multi-conductor connection | 600 V | 20 A | 26 - 16 |
VDE Zeichengenehmigung
Approval ID: 40013658Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
1000 V | 24 A | 0.2 - 2.5 |
CSA
Approval ID: 13631ATEX
Approval ID: KEMA04ATEX2048UNominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
Only flexible conductors | 690 V | 21 A | 0.14 - 2.5 | |
Only rigid conductors | 690 V | 28 A | 0.14 - 4 |
EAC Ex
Approval ID: KZ 7500525010101950IECEx
Approval ID: IECEx KEM 06.0027UNominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
Only flexible conductors | 690 V | 21 A | 0.14 - 2.5 | |
Only rigid conductors | 690 V | 28 A | 0.14 - 4 |
CCC
Approval ID: 2020322313000622UKCA-EX
Approval ID: DEKRA 21UKEX0304UUL Comp Hazloc CA US
Approval ID: UL-US-2552444-2Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
600 V | 20 A | 26 - 12 | ||
C | ||||
600 V | 20 A | 26 - 12 |