DNV
Approval ID: TAE00001S9CSA
Approval ID: 13631IECEE CB Scheme
Approval ID: DE1-65779Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
1000 V | 76 A | - 16 |
cULus Recognized
Approval ID: E60425Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
600 V | 85 A | 16 - 4 | ||
Multi-conductor connection | 600 V | 85 A | - 14 | |
C | ||||
600 V | 85 A | 16 - 4 | ||
Multi-conductor connection | 600 V | 85 A | - 14 |
LR
Approval ID: LR24100022TAVDE approval of drawings
Approval ID: 40020166Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
1000 V | 76 A | 1.5 - 16 |
CSA
Approval ID: 13631ATEX
Approval ID: KEMA04ATEX2048UNominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
Only flexible conductors | 690 V | 73.5 A | 1.5 - 16 | |
Only rigid conductors | 690 V | 89.5 A | 1.5 - 25 |
cUL Recognized
Approval ID: E192998Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
600 V | 85 A | 16 - 4 |
IECEx
Approval ID: IECEx KEM 06.0027UNominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
Only flexible conductors | 690 V | 73.5 A | 1.5 - 16 | |
Only rigid conductors | 690 V | 89.5 A | 1.5 - 25 |
UL Recognized
Approval ID: E192998Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
600 V | 85 A | 16 - 4 |