CSA
Approval ID: 2030668Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Use group B | ||||
600 V | 15 A | 20 - 14 | ||
Use group C | ||||
600 V | 15 A | 20 - 14 |
EAC
Approval ID: RU C-DE.BL08.B.00539cULus Recognized
Approval ID: E60425Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Use group B | ||||
600 V | 15 A | 20 - 14 | ||
Use group C | ||||
600 V | 15 A | 20 - 14 |
NK
Approval ID: 09 ME 139ABS
Approval ID: 22-2196825-PDADNV
Approval ID: TAE000014HIECEx
Approval ID: IECExKIWA19.0011UNominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
550 V | 21 A | 0.5 - 2.5 |
ATEX
Approval ID: KIWA19ATEX0019UNominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Type examination certificate | 550 V | 21 A | 0.5 - 2.5 |