DFK-PC 4/ 5-G-7,62-LOE - Feed-through header
1830787

product line COMBICON Connectors L
cross section 4 mm2
mounting type Soldering
type of packaging packed in cardboard

Feed-through header, nominal cross section: 4 mm2, color: green, nominal current: 15 A, rated voltage (III/2): 400 V, contact surface: Sn, contact connection type: Pin, number of potentials: 5, number of rows: 1, number of positions: 5, number of connections: 5, product range: DFK-PC 4/..-G -LOE, pitch: 7.62 mm, connection method: Solder connection, mounting: Soldering, pin layout: Linear pinning, solder pin [P]: 5.87 mm, number of solder pins per potential: 2, plug-in system: COMBICON PC 4, Pin connector pattern alignment: Standard, locking: without, mounting method: without, type of packaging: packed in cardboard

Product details









Compatible products




Your advantages

Permanent solder connection prevents inadvertent loosening
Space-saving connection
Cable connection on the inside of the device enables flexible positioning of the panel feed-through