PTFIX 12X4-NS35 GN - Distribution block
3273556

cross section
connection method
Flow Pictogram
voltage Pictogram

Distribution block, Block with vertical alignment, nom. voltage: 800 V, nominal current: 32 A, number of connections: 12, connection method: Push-in connection, cross section: 0.2 mm2 - 6 mm2, mounting type: NS 35/7,5, NS 35/15, color: green

Product details









Your advantages

Space savings of up to 50 % on the DIN rail, thanks to transverse mounting
Time-saving conductor connection, thanks to tool-free Push-in direct connection technology
Clear wiring, thanks to eleven different color variants
Time savings of up to 80 %, thanks to ready-to-mount blocks without manual bridging
Flexible use, thanks to DIN rail mounting, direct mounting or adhesive mounting