CSA
Approval ID: 13631EAC
Approval ID: RU C-DE.BL08.B.00644cULus Recognized
Approval ID: E60425VDE Zeichengenehmigung
Approval ID: 40047798| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 450 V | 32 A | 0.2 - 6 | ||
Distribution block, nom. voltage: 450 V, nominal current: 32 A, number of connections: 19, connection method: Push-in connection, Rated cross section: 4 mm2, Load contact, cross section: 0.2 mm2 - 6 mm2, Push-in connection, Line contact, Rated cross section: 10 mm2, cross section: 0.5 mm2 - 10 mm2, mounting type: for snapping onto a DIN rail adapter, Direct mounting with flange, Free-hanging, color: black
| General | |
| Note | For power distribution applications, IEC 60364-4-43.2008; modified + corrigendum Okt. 2008 (DIN VDE 0100-430:2010-10) section 433.2 ff must be observed! | 
| Product type | Distributor terminal block | 
| Number of connections | 19 | 
| Number of rows | 1 | 
| Potentials | 1 | 
| Insulation characteristics | |
| Overvoltage category | III | 
| Degree of pollution | 3 | 
| Rated surge voltage | 6 kV | 
| Maximum power dissipation for nominal condition | 1.02 W | 
| Service Entrance | yes | 
| Number of connections per level | 19 | 
| Nominal cross section | 4 mm² | 
| Rated cross section AWG | 12 | 
| Load contact | |
| Connection method | Push-in connection | 
| Stripping length | 10 mm ... 12 mm | 
| Internal cylindrical gage | A4 | 
| Connection in acc. with standard | IEC 60998-2-2 | 
| Conductor cross-section rigid | 0.2 mm² ... 6 mm² | 
| Cross section AWG | 24 ... 10 (converted acc. to IEC) | 
| Conductor cross-section flexible | 0.2 mm² ... 6 mm² | 
| Conductor cross-section, flexible [AWG] | 24 ... 10 (converted acc. to IEC) | 
| Conductor cross-section flexible (ferrule without plastic sleeve) | 0.2 mm² ... 4 mm² | 
| Flexible conductor cross-section (ferrule with plastic sleeve) | 0.2 mm² ... 4 mm² | 
| 2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve | 0.5 mm² ... 1 mm² | 
| Nominal current | 32 A | 
| Maximum load current | 41 A (with 6 mm² conductor connection) | 
| Maximum total current | 63 A (The maximum load current of the individual terminal point must not be exceeded.) | 
| Nominal voltage | 450 V | 
| Nominal cross section | 4 mm² | 
| Line contact | |
| Connection method | Push-in connection | 
| Stripping length | 12 mm ... 14 mm | 
| Connection in acc. with standard | IEC 60998-2-2 | 
| Conductor cross-section rigid | 0.5 mm² ... 10 mm² | 
| Cross section AWG | 24 ... 10 (converted acc. to IEC) | 
| Conductor cross-section flexible | 0.5 mm² ... 10 mm² | 
| Conductor cross-section, flexible [AWG] | 24 ... 10 (converted acc. to IEC) | 
| Conductor cross-section flexible (ferrule without plastic sleeve) | 0.5 mm² ... 10 mm² | 
| Flexible conductor cross-section (ferrule with plastic sleeve) | 0.5 mm² ... 10 mm² | 
| 2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve | 0.75 mm² ... 2.5 mm² | 
| Nominal current | 57 A | 
| Maximum load current | 57 A (with 10 mm² conductor cross-section) | 
| Maximum total current | 63 A (The maximum load current of the individual terminal point must not be exceeded.) | 
| Nominal voltage | 450 V | 
| Nominal cross section | 10 mm² | 
| Load contact Connection cross sections directly pluggable | |
| Conductor cross-section rigid | 0.5 mm² ... 6 mm² | 
| Conductor cross-section, rigid [AWG] | 20 ... 10 (converted acc. to IEC) | 
| Conductor cross-section flexible (ferrule without plastic sleeve) | 0.75 mm² ... 4 mm² | 
| Flexible conductor cross-section (ferrule with plastic sleeve) | 0.5 mm² ... 4 mm² | 
| Line contact Connection cross sections directly pluggable | |
| Conductor cross-section rigid | 1.5 mm² ... 10 mm² | 
| Conductor cross-section flexible (ferrule without plastic sleeve) | 2.5 mm² ... 10 mm² | 
| Flexible conductor cross-section (ferrule with plastic sleeve) | 1.5 mm² ... 10 mm² | 
| Width | 64.8 mm | 
| Height | 28.6 mm | 
| Depth | 21.7 mm | 
| Color | black (RAL 9005) | 
| Flammability rating according to UL 94 | V0 | 
| Insulating material group | I | 
| Insulating material | PA | 
| Static insulating material application in cold | -60 °C | 
| Relative insulation material temperature index (Elec., UL 746 B) | 130 °C | 
| Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 3 | 
| Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 3 | 
| Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 3 | 
| Fire protection for rail vehicles (DIN EN 45545-2) R26 | HL 1 - HL 3 | 
| Surface flammability NFPA 130 (ASTM E 162) | passed | 
| Specific optical density of smoke NFPA 130 (ASTM E 662) | passed | 
| Smoke gas toxicity NFPA 130 (SMP 800C) | passed | 
| Mechanical data | |
| Open side panel | No | 
| Attachment on the carrier | |
| Result | Test passed | 
| Note | When aligning several blocks, it is recommended to either place a DIN rail adapter underneath the connection point or a flange element between the blocks. | 
| For versions with 6 or 7 connections, it is enough to place one DIN rail adapter centrally per block and place flange elements after every other block. | |
| When using the DIN rail adapter PTFIX-NS35, an aligned block must not protrude by more than a half. | |
| Needle-flame test | |
| Time of exposure | 30 s | 
| Result | Test passed | 
| Oscillation/broadband noise | |
| Specification | DIN EN 50155 (VDE 0115-200):2018-05 | 
| Spectrum | Long life test category 2, bogie-mounted | 
| Frequency | f1 = 5 Hz to f2 = 250 Hz | 
| ASD level | 6.12 (m/s²)²/Hz | 
| Acceleration | 3.12g | 
| Test duration per axis | 5 h | 
| Test directions | X-, Y- and Z-axis | 
| Result | Test passed | 
| Shocks | |
| Specification | DIN EN 50155 (VDE 0115-200):2018-05 | 
| Pulse shape | Half-sine | 
| Acceleration | 30g | 
| Shock duration | 18 ms | 
| Number of shocks per direction | 3 | 
| Test directions | X-, Y- and Z-axis (pos. and neg.) | 
| Result | Test passed | 
| Ambient conditions | |
| Ambient temperature (operation) | -60 °C ... 110 °C (Operating temperature range incl. self-heating; for max. short-term operating temperature, see RTI Elec.) | 
| Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) | 
| Ambient temperature (assembly) | -5 °C ... 70 °C | 
| Ambient temperature (actuation) | -5 °C ... 70 °C | 
| Permissible humidity (operation) | 20 % ... 90 % | 
| Permissible humidity (storage/transport) | 30 % ... 70 % | 
| Connection in acc. with standard | IEC 60998-2-2 | 
| IEC 60998-2-2 | 
| Mounting type | for snapping onto a DIN rail adapter | 
| Direct mounting with flange | |
| Free-hanging | 
| Item number | 3273914 | 
| Packing unit | 8 pc | 
| Minimum order quantity | 8 pc | 
| Sales key | BEA124 | 
| Product key | BEA124 | 
| GTIN | 4055626668291 | 
| Weight per piece (including packing) | 48,625 g | 
| Weight per piece (excluding packing) | 22,22 g | 
| Customs tariff number | 85369010 | 
| Country of origin | PL | 
| ECLASS-13.0 | 27250118 | 
| ECLASS-15.0 | 27250118 | 
| ETIM 9.0 | EC000897 | 
| UNSPSC 21.0 | 39121400 | 
| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 450 V | 32 A | 0.2 - 6 | ||
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) | 
| China RoHS | |
| Environment friendly use period (EFUP) | EFUP-E No hazardous substances above the limits | 
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |