G 10/ 3 - Device terminal block
2716716

Device terminal block, nom. voltage: 800 V, nominal current: 57 A, number of connections: 6, number of positions: 3, connection method: Screw connection, Rated cross section: 10 mm2, cross section: 0.5 mm2 - 16 mm2, mounting type: direct screw connection, color: gray

Color

Product details









Compatible products



Your advantages

Touch-proof shock protection