Electrical outlets and service interfaces

Electrical outlets and service interfaces

The electrical outlets and service interfaces provide a great deal of flexibility for various applications. The sockets and interfaces can be used in harsh industrial environments. They are suitable for control cabinets, infrastructure components, and a wide range of devices. The sockets can be installed on the DIN rail or by means of direct mounting.

Go to Product Detail Page for item 0804160
EO-AB/UT/LED/S/15 - Socket
EO-AB/UT/LED/S/15 - Socket
0804160

Socket, with LED display, switch, Pin connector pattern type AB 15A, connection method: Screw connection, color: gray, nom. voltage: 125 V AC (60 Hz), nominal current: 15 A, DIN rail or direct mounting, standards/specifications: UL 508, IEC 60884-1, Country marking: USA, Canada

Go to Product Detail Page for item 0804509
EO-AB/UT/LED/20 - Socket
EO-AB/UT/LED/20 - Socket
0804509

Socket, with light indicator, Typ: AB 20A, connection method: Screw connection, color: gray, nom. voltage: 125 V AC (60 Hz), nominal current: 20 A, for mounting on a DIN rail in the service interface or direct mounting, standards/specifications: UL 508, IEC 60884-1, Country marking: USA, Canada

Go to Product Detail Page for item 0804110
EO-J/PT/LED/DUO - Double socket
EO-J/PT/LED/DUO - Double socket
0804110

Double socket, with light indicator, Pin connector pattern type J, connection method: Push-in spring connection, color: gray, nom. voltage: 250 V AC (50 Hz), nominal current: 16 A, DIN rail or direct mounting, standards/specifications: SEV 1011, Country marking: Switzerland

Go to Product Detail Page for item 0804088
EO-I/UT/GN - Socket
EO-I/UT/GN - Socket
0804088

Socket, For China and other countries, Pin connector pattern type I, connection method: Screw connection, color: green, nom. voltage: 250 V AC (50 Hz), nominal current: 10 A, for mounting on a DIN rail in the service interface or direct mounting, standards/specifications: GB 2099.1 and GB 1002, Country marking: China

Go to Product Detail Page for item 0804099
EO-J/UT - Socket
EO-J/UT - Socket
0804099

Socket, for Switzerland and other countries, Pin connector pattern type J, connection method: Screw connection, color: gray, nom. voltage: 250 V AC (50 Hz), nominal current: 16 A, for mounting on a DIN rail in the service interface or direct mounting, standards/specifications: SEV 1011, Country marking: Switzerland

Go to Product Detail Page for item 0804058
EO-G/UT/SH/S - Socket
EO-G/UT/SH/S - Socket
0804058

Socket, with extended touch protection/shutter, Pin connector pattern type G, connection method: Screw connection, color: gray, nom. voltage: 250 V AC (50 Hz), nominal current: 13 A, DIN rail or direct mounting, standards/specifications: BS 1363-2, Country marking: Great Britain

Go to Product Detail Page for item 0804043
EO-CF/PT/LED/F/GN - Socket
EO-CF/PT/LED/F/GN - Socket
0804043

Socket, with LED display, fuse 5 x 20 mm, 6.3 A, Pin connector pattern type CF, connection method: Push-in spring connection, color: green, nom. voltage: 250 V AC (50 Hz), nominal current: 6 A, for mounting on a DIN rail in the service interface or direct mounting, standards/specifications: VDE 0620-1, IEC 60884-1, Country marking: Germany

Your advantages

  • Comprehensive product range for worldwide use
  • Space-saving due to the modular design and versions with double slot
  • Flexible installation with DIN rail, mounting frame, and direct mounting
  • Robust and temperature-resistant due to versions with IP65 degree of protection
  • Integrated touch protection

New products

Electrical outlets with USB interfaces on a DIN rail

Sockets with USB interfaces

Universal with three connections

The electrical outlets with a German and American pin connector pattern feature an additional USB-A and USB-C interface. This means that various devices can be supplied. You can choose between Push-in and screw connection for the power connection.

Main features

  • Pin connector pattern: Germany / USA
  • 16 A, 250 V / 15 A, 125 V
  • USB interfaces: USB-A and USB-C
  • USB values: 5 V, 3 A (total), efficiency: DOE Level IV
  • Connection method: Push-in / screw
  • Conductor cross-section: 0.2 mm² … 4 mm² / 24 AWG … 12 AWG
  • LED display for USA types
  • Conforms with relevant safety standards

Your Advantages

  • 3-in-1: Ready-to-use power supply for external devices during maintenance and servicing
  • Safe USB power supply and fast charging with 15 W USB power
  • Energy savings with a particularly high efficiency of the USB interface in no-load and partial-load operation
  • Flexible mounting: DIN rail mounting or direct mounting via screw
  • Quick and easy installation with Push-in connection technology

Service interfaces for industry

Service interfaces

Easy maintenance and diagnostics with service interfaces

Service interfaces in control cabinets improve the efficiency and safety of maintenance and servicing work. Specialist personnel can easily access the electronics without opening the control cabinet. Operational interruptions are avoided. The protected service interfaces also minimize the risk of incorrect operation and maintain system integrity.

Wide range of data front plates
Service interface mounting frames
Service sockets
Wide range of data front plates

Data front plates offer numerous connection options in a very confined space, as different contact inserts can be freely combined. Service interfaces are available with the following inserts:

  • D-SUB 9
  • RJ45
  • USB
  • Sockets
  • SC-RJ coupling

Service interface mounting frames

The robust, temperature-resistant mounting frames with IP65 degree of protection enable use in harsh industrial environments. The product portfolio includes metal and plastic frames for one or two data front plates.

Service sockets

The compact service sockets are particularly space-saving and are ideal for data access on smaller control boxes and devices. The data interfaces are mounted in a standard 22 mm hole. The IP65 degree of protection ensures that the installation is reliably protected against water and dust.

Socket in the control cabinet

Socket in the control cabinet

Electrical outlets for worldwide use

Available with 11 different plug geometries, the electrical outlets can be used internationally for control cabinet building or systems manufacturing. Additional functions such as LED indicators, fuses, switches, or circuit breakers extend the range of possible applications.

You can choose to wire the electrical outlets with Push-in or screw connection technology. The procedure for mounting the sockets is also extremely flexible. Either latch them onto the DIN rail or mount them directly by means of screw or adhesive mounting. In combination with the adapter plate, the sockets can also be built into the service interfaces.

Sockets with fuses and switches
Sockets with status indicator
Mounting the sockets
Connection marking of an electrical outlet
Sockets with fuses and switches

Fused sockets provide mains protection. In the event of a fault, they only trip selectively so that other areas of the power grid remain in operation. At the same time, replacing the fuse is quick and easy. Sockets with integrated switches disconnect the power to connected devices individually, without actuating the backup fuse or unplugging the mains plug.

Sockets with status indicator

Color versions identify sockets with particular tasks, e.g., a safety power supply from a separate power source. An LED indicates whether the socket is in operation and a voltage is present.

Mounting the sockets

Along with standard mounting on the DIN rail, these sockets can also be screwed directly onto a suitable surface. Thus, the products can be installed flexibly and based on the situation.

Connection marking of an electrical outlet

The terminal points of the electrical outlets are all arranged on the lower side. This reduces the space required and enables convenient wiring. Along with the time-saving Push-in connection, socket versions with the classic and well proven screw connection technology are also available.

Product brochure
Control cabinet accessories

Discover the variety of control cabinet accessories in the product brochure. The accessories provide protection and create order in and around the control cabinet. Furthermore, sockets and service interfaces facilitate maintenance, servicing, and diagnostics.

Download the brochure
Control cabinet with various control cabinet accessories