HC-M-17-MOD-ST
-
Contact insert module
1636473
HEAVYCON contact insert module, male, 17-pos., crimp connection
Product details
| General | For HEAVYCON housing type B6 to B48, HC-M-MHR... hinged retaining frame required, CK1,6-ED... crimp contacts (crimp contacts not supplied as standard) |
| Assembly note | Housing height ≥ 52 mm. Plug-in connections may only be operated only when there is no load/voltage. |
| Product type | Modular contact insert |
| Series | HC-M-17 |
| Application | Signal |
| Number of positions | 17 |
| Connection profile | 17 |
| Contact numbering | 1 - 17 |
| Number of module slots | 1 |
| Contact material type | turned |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Connection technology | |
| Connection technology | Crimp connection |
| Conductor connection | |
| Conductor cross-section | 0.14 mm² ... 2.5 mm² |
| Connection cross section AWG | 26 ... 14 |
| Stripping length of the individual wire | 8 mm (6 (2.5 mm²)) |
| Dimensional drawing |
|
| Width | 34.2 mm |
| Height | 34 mm |
| Length | 14.6 mm |
| Mechanical characteristics | |
| Minimum housing height | 52 mm |
| Contact diameter | 1.6 mm |
| Rated voltage (III/3) | 160 V |
| Rated surge voltage | 2.5 kV |
| Rated current | 10 A |
| Mechanical data | |
| Insertion/withdrawal cycles | ≥ 500 |
| Flammability rating according to UL 94 | V0 |
| Contact material | Copper alloy |
| Contact surface material | Ag (alternatively Au) |
| Contact carrier material | PC |
| Ambient conditions | |
| Ambient temperature (operation) | -40 °C ... 125 °C |
| Item number | 1636473 |
| Packing unit | 2 pc |
| Minimum order quantity | 2 pc |
| Product key | AF7ACB |
| GTIN | 4046356028219 |
| Weight per piece (including packing) | 9,93 g |
| Weight per piece (excluding packing) | 7,65 g |
| Country of origin | DE |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
CK1,6-ED-0,50ST AG - Crimp contact 1663349
-
CK1,6-ED-0,75ST AG - Crimp contact 1663352
-
CK1,6-ED-1,00ST AG - Crimp contact 1663365
-
CK1,6-ED-1,50ST AG - Crimp contact 1663378
-
CK1,6-ED-2,50ST AG - Crimp contact 1663381
-
CK1,6-ED-ST-POF - Pin contact 1884995
-
CK1,6-ED-0,37ST AU - Crimp contact 1674901
-
CK1,6-ED-0,50ST AU - Crimp contact 1672453
-
CK1,6-ED-0,75ST AU - Crimp contact 1674914
-
CK1,6-ED-1,00ST AU - Crimp contact 1674888
-
CK1,6-ED-1,50ST AU - Crimp contact 1674875
-
CK1,6-ED-2,50ST AU - Crimp contact 1674927
-
CRIMPFOX-TC 4 - Crimping pliers 1212113
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem