CK1,6-ED-2,50ST AU
-
Crimp contact
1674927
Crimp contact, series: HC-M-12, Pin, turned, contact diameter: 1.6 mm, rated current: 10 A, connection cross section: 2.5 mm2 ... 2.5 mm2, AWG 14...14 , contact material: Cu alloy