UL Recognized
Approval ID: E118976| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| Power | 600 V | 40 A | - 10 | |
| Control | 600 V | 10 A | 14 | |
Contact insert, number of positions: 12+2+PE, size: B16, power contacts: 12, control contacts: 2, Pin, Crimp connection, 690 V, 40 A, 1.5 mm2 ... 6 mm2, application: Power/signal
| General | For HEAVYCON ADVANCE and HEAVYCON housing of type B16/B32, power contacts: CK 4,0-ED, control contacts: CK 1,6-ED (crimp contacts not supplied as standard) |
| General | Connectors may be operated only when there is no load/voltage. |
| Assembly note | To ensure correct use, installation in housing with IP54 protection or better is required |
| Product type | Contact insert with a fixed no. of positions |
| Series | HC-K |
| Application | Power/signal |
| Type | B16 |
| B32 | |
| Number of positions | 14 |
| Connection profile | 12+2+PE |
| Contact numbering | 1 - 12 (power contacts) |
| 1 - 2 (control contacts) | |
| No. of power contacts | 12 |
| No. of control contacts | 2 |
| Contact material type | turned |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Dimensional drawing |
|
| Width | 34 mm |
| Height | 39.6 mm |
| Length | 84.5 mm |
| Drill hole distance, horizontal | 77.5 mm |
| Mechanical characteristics | |
| Contact diameter | 4 mm |
| Connection technology | |
| Connection technology | Crimp connection (power contacts) |
| Crimp connection (control contacts) | |
| Conductor connection | |
| Conductor cross section | 1.5 mm² ... 6 mm² (power contacts) |
| 0.14 mm² ... 2.5 mm² (control contacts) | |
| Connection cross section AWG | 16 ... 10 (power contacts) |
| 26 ... 14 (control contacts) | |
| Tightening torque | 0.8 Nm ... 1.2 Nm (PE connection) |
| 0.5 Nm ... 0.8 Nm (Mounting screws for mounting in the HEAVYCON housing) | |
| Stripping length of the individual wire | 9 mm (Power 1.5 ... 2.5 mm²) |
| 8 mm (Control contacts, with a cross section of 0.14 mm² ... 1.5 mm²) | |
| 9.5 mm (Power 4 ... 6 mm²) | |
| 6 mm (Control contacts, with a cross section of 2.5 mm²) | |
| Rated voltage (III/3) | 690 V (power contacts) |
| 250 V (control contacts) | |
| Rated surge voltage | 8 kV (power contacts) |
| 4 kV (control contacts) | |
| Rated current | 40 A (power contacts) |
| 10 A (control contacts) |
| Mechanical data | |
| Insertion/withdrawal cycles | ≥ 500 |
| Flammability rating according to UL 94 | V0 |
| Contact material | Cu alloy |
| Contact carrier material | PC |
| Material of contact surface, power contact | Ag |
| Material of contact surface, control contact | Ag (alternatively Au) |
| Standards/regulations | PC |
| PC |
| Ambient conditions | |
| Ambient temperature (operation) (Operation) | -40 °C ... 125 °C (including heating up of contacts) |
| Testing | |
| Standards/regulations | PC: Fire protection in rail vehicles - requirement set R22 acc. to DIN EN 45545-2 (Risk level HL1 - HL2) |
| PC: Fire protection in rail vehicles - requirement set R23 acc. to DIN EN 45545-2 (Risk level HL1 - HL3) | |
| Item number | 1636334 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | AF7ABA |
| Product key | AF7ABA |
| GTIN | 4046356011471 |
| Weight per piece (including packing) | 75,8 g |
| Weight per piece (excluding packing) | 74 g |
| Customs tariff number | 85366990 |
| Country of origin | CN |
| ECLASS-13.0 | 27440205 |
| ECLASS-15.0 | 27440205 |
| ETIM 9.0 | EC000438 |
| UNSPSC 21.0 | 39121500 |
| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| Power | 600 V | 40 A | - 10 | |
| Control | 600 V | 10 A | 14 | |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
| EF3.0 Climate Change | |
| CO2e kg | 6,81 kg CO2e |