HC-DCC4-I-CT-HW-M
-
Contact insert
1550585
Contact insert, number of positions: 4+PE, size: DCC06, Pin, Crimp connection, 690 V, 100 A, 6 mm2 ... 25 mm2, application: Power supply in data centers, tool-free Click-in mounting
Product details
General | Connectors may be operated only when there is no load/voltage. |
Assembly note | To ensure correct use, installation in housing with IP54 protection or better is required |
Tool-free snap-in into the plastic housings of the HC-DDC06 series |
Product type | Contact insert with a fixed no. of positions |
Series | HC-DCC |
Application | Power supply in data centers |
Number of positions | 4 |
Connection profile | 4+PE |
Contact material type | turned |
Shielded | no |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 3 |
Dimensional drawing |
|
Width | 35.1 mm |
Height | 48.7 mm |
Length | 54.2 mm |
Mechanical characteristics | |
Contact diameter | 6 mm |
Connection technology | |
Connection technology | Crimp connection |
Conductor connection | |
Conductor cross section | 6 mm² ... 25 mm² |
Connection cross section AWG | 10 ... 4 |
Rated voltage (III/3) | 690 V |
Rated surge voltage | 6 kV |
Rated current | 100 A |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 500 |
Flammability rating according to UL 94 | V0 |
Contact material | Copper alloy |
Contact carrier material | PA 6 |
Ambient conditions | |
Ambient temperature (operation) | -40 °C ... 125 °C (including heating up of contacts) |
Item number | 1550585 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | AF7ABL |
Product key | AF7ABL |
GTIN | 4067923027817 |
Weight per piece (including packing) | 46,2 g |
Weight per piece (excluding packing) | 42,7 g |
Customs tariff number | 85366990 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27440205 |
ETIM
ETIM 9.0 | EC000438 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
CK6,0-ED-6,00M PE DCC AG - Crimp contact 1559523
-
CK6,0-ED-10,00M DCC AG - Crimp contact 1556208
-
CK6,0-ED-10,00M PE DCC AG - Crimp contact 1559526
-
CK6,0-ED-16,00M DCC AG - Crimp contact 1559529
-
CK6,0-ED-16,00M PE DCC AG - Crimp contact 1559527
-
CK6,0-ED-25,00M DCC AG - Crimp contact 1694571
-
CK6,0-ED-25,00M PE DCC AG - Crimp contact 1694569
-
HC-DCC4-I-CT-HW-F - Contact insert 1550584
Your advantages
Shock and vibration-resistant in accordance with DIN EN 61373
Frequently searched
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem