CK6,0-ED-16,00M PE DCC AG - Crimp contact
1559527

Crimp contact, contact diameter: 6 mm, turned, Pin, contact material: Copper alloy, lead-free, contact surface: silver-plated, connection cross section: 16 mm2 ... 16 mm2, AWG 6 ... 6

Product details