HC-D 7-ESTC-COD
-
Contact insert
1408575
HEAVYCON male insert, D7 series, 7-pos. + PE, crimp connection with coding option
Product details
| General | For HC-D7 housing, crimp contacts CK1,6-ED (crimp contacts not included in scope of supply) |
| Assembly note | Connectors may be operated only when there is no load/voltage. |
| Four different coding possibilities to prevent incorrect plugging. |
| Product type | Contact insert with a fixed no. of positions |
| Series | HC-D |
| Type | D7 |
| Number of positions | 7 |
| Connection profile | 7+PE |
| Contact numbering | 1 - 7 |
| Contact material type | turned |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Dimensional drawing |
|
| Height | 39.5 mm |
| Mechanical characteristics | |
| Contact diameter | 1.6 mm |
| Connection technology | |
| Connection technology | Crimp connection |
| Screw connection (PE connection) | |
| Connection in acc. with standard | IEC / EN |
| Conductor connection | |
| Conductor cross-section | 0.14 mm² ... 2.5 mm² |
| Connection cross section AWG | 26 ... 14 |
| Stripping length of the individual wire | 8 mm |
| 6 mm (2.5 mm²) | |
| Rated voltage (III/3) | 400 V |
| Rated surge voltage | 6 kV |
| Rated current | 10 A |
| Test voltage | 6 kV |
| Mechanical data | |
| Insertion/withdrawal cycles | ≥ 500 |
| Flammability rating according to UL 94 | V0 |
| Seal material | NBR |
| Contact material | Copper alloy |
| Contact surface material | Ag (alternatively Au) |
| Contact carrier material | PC |
| Ambient conditions | |
| Ambient temperature (operation) | -40 °C ... 125 °C (including heating up of contacts) |
| Constructional and testing regulations | DIN VDE 0627/86 |
| DIN VDE 0110/02.79 | |
| DIN VDE 0110-1/04.97 | |
| IEC 60664-1, DIN IEC 60512 | |
| IEC 60352 | |
| Tests | DIN VDE 0627/86 |
| DIN VDE 0110/02.79 | |
| DIN VDE 0110-1/04.97 | |
| IEC 60664-1, DIN IEC 60512 | |
| IEC 60352 |
| Item number | 1408575 |
| Packing unit | 10 pc |
| Minimum order quantity | 1 pc |
| Product key | AF7ABE |
| GTIN | 4046356619226 |
| Weight per piece (including packing) | 10 g |
| Weight per piece (excluding packing) | 10 g |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27440205 |
| ECLASS-15.0 | 27440205 |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
HC-D 7-CD-ST - Coding profile 1408591
-
CK1,6-ED-0,37ST AG - Crimp contact 1663336
-
CK1,6-ED-0,50ST AG - Crimp contact 1663349
-
CK1,6-ED-0,75ST AG - Crimp contact 1663352
-
CK1,6-ED-1,00ST AG - Crimp contact 1663365
-
CK1,6-ED-1,50ST AG - Crimp contact 1663378
-
CK1,6-ED-2,50ST AG - Crimp contact 1663381
-
CK1,6-ED-ST-POF - Pin contact 1884995
-
CK1,6-ED-0,37ST AU - Crimp contact 1674901
-
CK1,6-ED-0,50ST AU - Crimp contact 1672453
-
CK1,6-ED-0,75ST AU - Crimp contact 1674914
-
CK1,6-ED-1,00ST AU - Crimp contact 1674888
-
CK1,6-ED-1,50ST AU - Crimp contact 1674875
-
CK1,6-ED-2,50ST AU - Crimp contact 1674927
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem