HC-M-08-EMC-DSUB-F
-
Connector
1066080
Connector, number of positions: 8, power contacts: 0, control contacts: 8, Socket, Crimp connection, 48 V, 5 A, 0.09 mm2 ... 0.52 mm2, external cable diameter:3 mm ... 9.5 mm, application: Data/signal
Product details
| General | Order crimp contacts CUC-DSC-J1BAU-S/DSC... separately |
| General | The potential of the EMC connector housing is isolated from the potential of the heavy connector. |
| General | Clamps for the clamping range of 3 mm - 6 mm and 6 mm - 9.5 mm |
| General | Can be used in Item No.: 1417376 HC-M-02-EMC-F |
| Product type | EMC insert, modular |
| Series | HC-M-EMV |
| Application | Data/signal |
| Number of positions | 8 |
| Connection profile | 8 |
| Contact numbering | 1 - 8 |
| No. of cable outlets | 1 |
| No. of power contacts | 0 |
| No. of control contacts | 8 |
| Contact material type | turned |
| Shielded | yes |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Rated voltage (III/3) | 48 V |
| Rated surge voltage | 0.8 kV |
| Rated current | 5 A |
| Transmission characteristics (category) | CAT5e |
| Connection technology | |
| Connection technology | Crimp connection |
| Conductor connection | |
| Conductor cross section | 0.09 mm² ... 0.52 mm² |
| Connection cross section AWG | 28 ... 20 |
| Dimensional drawing |
|
| Height | 15.5 mm |
| Length | 45.9 mm |
| Mechanical characteristics | |
| Contact diameter | 1 mm |
| Material Line conductor | Zinc alloy |
| Flammability rating according to UL 94 | V0 |
| Contact material | Copper alloy |
| Contact surface material | Au |
| Contact carrier material | PC |
| External cable diameter | 3 mm ... 9.5 mm |
| Mechanical data | |
| Insertion/withdrawal cycles | ≥ 500 |
| Ambient conditions | |
| Ambient temperature (operation) | -40 °C ... 85 °C |
| Assembly note | The round contact carrier can be separated in the middle for the purpose of assembling/disassembling contacts. Disassemble the connector from the plastic module using the tool, order no.: 1678635 HC-M-EMV-KON-EWZ |
| Item number | 1066080 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | AF7ACB |
| Product key | AF7ACB |
| GTIN | 4055626727981 |
| Weight per piece (including packing) | 30,76 g |
| Weight per piece (excluding packing) | 31,343 g |
| Customs tariff number | 85366990 |
| Country of origin | CN |
ECLASS
| ECLASS-13.0 | 27440205 |
| ECLASS-15.0 | 27440205 |
ETIM
| ETIM 9.0 | EC000438 |
UNSPSC
| UNSPSC 21.0 | 39121500 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
HC-CST-MOD - Coding element 1636127
-
HC-M-02-EMC-F - Contact insert module 1417376
-
CUC-DSC-J1BAU-S/DSC24 - D-SUB crimp contact 1418788
-
CUC-DSC-J1BAU-S/DSC28 - D-SUB crimp contact 1418787
-
HC-M-B06-MFH-B - Module carrier frame 1182085
-
HC-M-B10-MFH-B - Module carrier frame 1182088
-
HC-M-B16-MFH-B - Module carrier frame 1182090
-
HC-M-B24-MFH-B - Module carrier frame 1182094
-
HC-M-B06-MFH-H - Module carrier frame 1182087
-
HC-M-B10-MFH-H - Module carrier frame 1182089
-
HC-M-B16-MFH-H - Module carrier frame 1182093
-
HC-M-B24-MFH-H - Module carrier frame 1182095
-
HC-M-08-EMC-DSUB-M - Connector 1066082
-
CRIMPFOX-TC MP - Crimping pliers with digital display 1212510
-
HC-M-EMV-KON-EWZ - Contact removal tool 1678635
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem