Standard contact for D-SUB contact inserts
CUC-DSC-J1BAU-S/DSC28
-
D-SUB crimp contact
1418787
D-SUB crimp contact, series: HC-M-DSUB-C, Socket, turned, contact diameter: 1 mm, rated current: 5 A, connection cross section: 0.08 mm2 ... 0.12 mm2, AWG 28...24 , contact material: Metal
Product details
Compatible products
Your advantages
High grade
Various connection methods for every application
Turned contact