CABLE-D37F/2XD15F/10M/ETHA
-
Cable
1258833
Round cable set; controller: Siemens SIMATIC® ET 200SP HA; connection 1: D-SUB socket strip (1x 37-position); connection 2: D-SUB socket strip (2x 15-position); cable length: 10 m
Product details
| Product type | System cable |
| Ambient conditions | |
| Degree of protection | IP00 |
| Degree of protection (Installation location) | ≥ IP54 (Installation location) |
| Ambient temperature (operation) (fixed installation) | -40 °C ... 70 °C (fixed installation) |
| Ambient temperature (operation) (flexible installation) | -10 °C ... 70 °C (flexible installation) |
| Ambient temperature (storage/transport) | -40 °C ... 80 °C |
| Altitude | ≤ 2000 m |
| Operating voltage (AC) | ≤ 30 V AC |
| Operating voltage (DC) | ≤ 60 V DC |
| Nominal operating mode | 100% operating factor |
| Current (Per path, 50°C) | ≤ 1 A (Uncoiled, see derating) |
| Current (Per path, 70°C) | ≤ 0.6 A (Uncoiled, see derating) |
| Supported controller: SIEMENS ET 200SP HA | |
| Suitable terminal block | 6DL1193-6TP00-0BH1 |
| 6DL1193-6TP00-0DH1 | |
| 6DL1193-6TP00-0BM1 | |
| 6DL1193-6TP00-0DM1 | |
| Suitable I/O module | 6DL1131-6BH00-0PH1 (Terminal Block H1/M1) |
| 6DL1132-6BH00-0PH1 (Terminal Block H1/M1) | |
| Cable length | 10 m |
| 10X0.14 [PVC] | |
| UL AWM Style | 2464/1061 |
| Number of positions | 10 |
| Shielded | no |
| Cable type | 10X0.14 [PVC] |
| Conductor type | Round cable set |
| Conductor structure signal line | 7x 0.16 mm |
| AWG signal line | 26 |
| Conductor cross-section | 10x 0.14 mm² |
| Wire diameter incl. insulation | 1 mm ±0.03 mm |
| External cable diameter | 6.10 mm ±0.4 mm |
| Outer sheath, material | Semi-rigid PVC |
| External sheath, color | gray |
| Conductor material | Tin-plated Cu litz wires |
| Cable resistance | ≤ 145 Ω/km (20 °C) |
| Insulation resistance | ≥ 20 MΩ*km (20 °C) |
| Smallest bending radius, fixed installation | 52 mm |
| Smallest bending radius, movable installation | 98 mm |
| Dynamic load capacity (bending) | Max. bending cycles: 5000 |
| Halogen-free | no |
| Flame resistance | IEC 60332-1-2 (raw cable) |
| VDE 0842, Part 332-1-2 (raw cable) | |
| IEC 60332-3-22 (raw cable) | |
| UL VW-1 | |
| CSA FT-1 | |
| Resistance to oil | can withstand occasional splashes (raw cable) |
| Cable type | Splitting cable for two modules |
| Color code: Single-core wire | |
| black | D-SUB 37 X1 (1) = D-SUB15 X2 (1) |
| brown | D-SUB 37 X1 (2) = D-SUB15 X2 (2) |
| red | D-SUB 37 X1 (3) = D-SUB15 X2 (3) |
| orange | D-SUB 37 X1 (4) = D-SUB15 X2 (4) |
| yellow | D-SUB 37 X1 (5) = D-SUB15 X2 (5) |
| green | D-SUB 37 X1 (6) = D-SUB15 X2 (6) |
| blue | D-SUB 37 X1 (7) = D-SUB15 X2 (7) |
| violet | D-SUB 37 X1 (8) = D-SUB15 X2 (8) |
| gray | D-SUB 37 X1 (17) = D-SUB15 X2 (9) |
| white | D-SUB 37 X1 (36) = D-SUB15 X2 (10) |
| black | D-SUB 37 X1 (9) = D-SUB15 X3 (1) |
| brown | D-SUB 37 X1 (10) = D-SUB15 X3 (2) |
| red | D-SUB 37 X1 (11) = D-SUB15 X3 (3) |
| orange | D-SUB 37 X1 (12) = D-SUB15 X3 (4) |
| yellow | D-SUB 37 X1 (13) = D-SUB15 X3 (5) |
| green | D-SUB 37 X1 (14) = D-SUB15 X3 (6) |
| blue | D-SUB 37 X1 (15) = D-SUB15 X3 (7) |
| violet | D-SUB 37 X1 (16) = D-SUB15 X3 (8) |
| gray | D-SUB 37 X1 (18) = D-SUB15 X3 (9) |
| white | D-SUB 37 X1 (37) = D-SUB15 X3 (10) |
| Connection 1 | |
| Connection in acc. with standard | IEC 60807-2 |
| DIN 41652 | |
| Connection method | D-SUB socket strip |
| Screw thread | UNC 4-40 |
| M2,5 | |
| Number of connections | 1 |
| Number of positions | 37 |
| Tightening torque | 0.2 Nm |
| Insertion/withdrawal cycles | > 200 |
| Pitch | 2.77 mm |
| Connection 2 | |
| Connection in acc. with standard | IEC 60807-2 |
| DIN 41652 | |
| Connection method | D-SUB socket strip |
| Screw thread | UNC 4-40 |
| M2,5 | |
| Number of connections | 2 |
| Number of positions | 15 |
| Tightening torque | 0.2 Nm |
| Insertion/withdrawal cycles | > 200 |
| Pitch | 2.74 mm |
| Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
| Item number | 1258833 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | DK225S |
| Product key | DK225S |
| GTIN | 4063151367220 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27242220 |
| ECLASS-15.0 | 27242220 |
ETIM
| ETIM 10.0 | EC000237 |
UNSPSC
| UNSPSC 21.0 | 26121600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(a)-I, 6(c) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | c6f90fdb-f5bb-455f-b4df-ecdd4c22d250 |
Compatible products
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem