The bus coupler is intended for use within an EtherCAT® network and represents the link to the Inline I/O system. Up to 63 Inline devices can be connected to the bus coupler. EtherCAT® is a registered trademark and patented technology, licensed by Beckhoff Automation GmbH, Germany. A corresponding ESI file is available for integrating the Inline station into the programming system. This file can be downloaded at: www.phoenixcontact.net/product/2702507
IL EC BK-PAC
-
Bus coupler
2702507
Inline, Bus coupler, EtherCAT®, RJ45 jack, transmission speed in the local bus: 500 kbps / 2 Mbps, degree of protection: IP20, including Inline connector and labeling field; The product is being prepared for compliance with the Cyber Resilience Act (CRA).
Free download available.
Downloads
Product details
| Dimensional drawing |
|
| Width | 40 mm |
| Height | 119.4 mm |
| Depth | 71.5 mm |
| Note on dimensions | Housing dimensions |
| Note on application | |
| Note on application | Only for industrial use |
| Note on application | As things stand now, we are preparing the product so that, as of December 11, 2027, it will comply with the requirements of the EU Cyber Resilience Act (CRA) based on the information currently available regarding the CRA. |
| Mounting type | DIN rail mounting |
| Mounting position | any |
| Color (Housing) | green (RAL 6021) |
| EtherCAT® | |
| Number of interfaces | 2 |
| Connection method | RJ45 jack |
| Note on the connection method | Auto negotiation and autocrossing |
| Transmission speed | 100 Mbps (Full duplex) |
| Transmission physics | Ethernet in RJ45 twisted pair |
| Inline local bus | |
| Number of interfaces | 1 |
| Connection method | Inline data jumper |
| Transmission speed | 500 kbps / 2 Mbps (automatic detection, no combined system) |
| EtherCAT® | |
| System-specific protocols | Mailbox protocols CAN application protocol over EtherCAT® |
| Mailbox protocols File access over EtherCAT® | |
| Specification | ETG.1000 V1.02 |
| System limits | |
| Number of supported devices | max. 63 (per station) |
| Number of local bus devices that can be connected | max. 63 |
| Number of devices with parameter channel | max. 16 |
| Number of supported branch terminals with remote bus branch | 0 |
| Programming data | |
| Register length (master) | 512 Byte |
| Product type | I/O component |
| Product family | Inline |
| Type | modular |
| Mounting position | any |
| Scope of supply | including Inline connector and labeling field |
| Special properties | The product is being prepared for compliance with the Cyber Resilience Act (CRA) |
| Diagnostics messages | Messages via object 10F3hex Diagnosis history |
| Insulation characteristics | |
| Overvoltage category | II (IEC 60664-1, EN 60664-1) |
| Pollution degree | 2 (IEC 60664-1, EN 60664-1) |
| Maximum power dissipation for nominal condition | 3.6 W |
| Potentials: Bus coupler supply UBK; Communications power UL (7.5 V) and the analog supply UANA (24 V) are generated from the bus coupler supply. | |
| Supply voltage | 24 V DC (via Inline connector) |
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
| Current draw | max. 0.9 A (with max. number of connected I/O terminal blocks) |
| typ. 50 mA (no local bus devices connected, as of HW 04) | |
| typ. 70.6 mA (no local bus devices connected, up to HW 03) | |
| Potentials: Communications power (UL) | |
| Supply voltage | 7.5 V DC |
| Power supply | max. 0.8 A |
| Potentials: Supply of analog modules (UANA) | |
| Supply voltage | 24 V DC |
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
| Power supply | max. 0.5 A DC |
| Potentials: Main circuit supply (UM) | |
| Supply voltage | 24 V DC (via Inline connector) |
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
| Power supply | max. 8 A DC (sum of UM + US) |
| Potentials: Segment circuit supply (US) | |
| Supply voltage | 24 V DC (via Inline connector) |
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
| Power supply | max. 8 A DC (sum of UM + US) |
| Electrical isolation/isolation of the voltage ranges | |
| Test voltage: Ethernet interface 1 / Ethernet interface 2 | 1500 V AC, 50 Hz, 1 min |
| Test voltage: Ethernet interface 1 / logic (UBK, UL, UANA) | 1500 V AC, 50 Hz, 1 min |
| Test voltage: Ethernet interface 1 / I/O (UM, US) | 1500 V AC, 50 Hz, 1 min |
| Test voltage: Ethernet interface 1 / functional ground | 1500 V AC, 50 Hz, 1 min |
| Test voltage: Ethernet interface 2 / logic (UBK, UL, UANA) | 1500 V AC, 50 Hz, 1 min |
| Test voltage: Ethernet interface 2 / I/O (UM, US) | 1500 V AC, 50 Hz, 1 min |
| Test voltage: Ethernet interface 2 / functional ground | 1500 V AC, 50 Hz, 1 min |
| Test voltage: Communications power (UBK, UL, UANA) / I/O (UM, US) | 500 V AC, 50 Hz, 1 min |
| Test voltage: Communications power (UBK, UL, UANA) / functional ground | 500 V AC, 50 Hz, 1 min |
| Test voltage: I/O (UM, US) / functional ground | 500 V AC, 50 Hz, 1 min |
| Connection technology | |
| Connection name | Inline connector |
| Inline connector | |
| Connection method | Spring-cage connection |
| Conductor cross-section, rigid | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section, flexible | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 28 ... 16 |
| Stripping length | 8 mm |
| Ambient conditions | |
| Ambient temperature (operation) | -25 °C ... 55 °C |
| Degree of protection | IP20 |
| Air pressure (operation) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Air pressure (storage/transport) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 10 % ... 95 % (non-condensing) |
| Mechanical test | |
| Vibration resistance in accordance with EN 60068-2-6/IEC 60068-2-6 | 5g |
| Shock in accordance with EN 60068-2-27/IEC 60068-2-27 | 25g |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Item number | 2702507 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DRI11E |
| Product key | DRI11E |
| GTIN | 4055626258683 |
| Weight per piece (including packing) | 156,3 g |
| Weight per piece (excluding packing) | 133 g |
| Customs tariff number | 85176200 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27242608 |
| ECLASS-15.0 | 27242608 |
ETIM
| ETIM 10.0 | EC001604 |
UNSPSC
| UNSPSC 21.0 | 32151600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 9cba4bf3-dfdd-471d-b3b7-e112abf1e545 |
Compatible products
-
CLIPFIX 35 - End bracket 3022218
-
CLIPFIX 35-5 - End bracket 3022276
-
E/UK - End bracket 1201442
-
E/AL-NS 35 - End bracket 1201662
-
IB IL FIELD 2 - Marking field 2727501
-
EMT (62X10)R - Insert label 0800057
-
FL CAT5 HEAVY - Data cable 2744814
-
FL CAT5 FLEX - Installation cable 2744830
-
CUC-STD-C1PGY-S/R4E8:1 - RJ45 connector 1414382
-
CUC-STD-C1PGY-S/R4EA:1 - RJ45 connector 1414395
-
VS-CT-RJ45-H - Crimping pliers 1653265
-
FL CAT5 TERMINAL BOX - Patch panel 2744610
-
NBC-R4OC/1,0-BC6A/R4OC-GR - Patch cable 1523699
-
NBC-R4OC/2,0-BC6A/R4OC-GR - Patch cable 1523701
-
NBC-R4OC/5,0-BC6A/R4OC-GR - Patch cable 1523703
-
NBC-R4OC/1,0-BC6A/R4OC-RD - Patch cable 1697673
-
NBC-R4OC/2,0-BC6A/R4OC-RD - Patch cable 1697676
-
NBC-R4OC/5,0-BC6A/R4OC-RD - Patch cable 1697678
-
DT-LAN-CAT.6+ - Surge protection device 2881007
Your advantages
2 RJ45 connections
Automatic addressing
Station mapped as a modular EtherCAT® device using a modular device profile (MDP)
Acyclic data communication (mailbox protocols)
SafetyBridge V3 supported
Firmware can be updated
Frequently searched
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem