FLM BK EIP M12 DI 8 M12-2TX
-
Bus coupler
2773322
The EtherNet/IP™ bus coupler opens a local bus for up to 16 devices. Additional functions: 10 Mbps and 100 Mbps, auto negotiation, auto crossover, 8 digital inputs, channel-specific diagnostics, short-circuit/overload protection, M12 fast connection technology.
Free download available.
Downloads
Product details
| Dimensional drawing |
|
| Width | 70 mm |
| Height | 178 mm |
| Depth | 50 mm |
| Drill hole spacing | 178 mm |
| Mounting type | Panel mounting |
| Color | anthracite |
| EtherNet/IP™ | |
| Connection method | M12 connector, D-coded |
| Designation connection point | Copper cable |
| Number of positions | 4 |
| Transmission speed | 10/100 Mbps (auto negotiation) |
| Fieldbus: Local bus gateway | |
| Designation | Local bus gateway |
| Connection method | M12 connector, B-coded |
| Transmission speed | 500 kbaud/2 Mbaud, can be selected |
| Max. length of local bus | 20 m |
| Max. number of local bus devices | 16 |
| System limits | |
| Number of local bus devices that can be connected | max. 16 |
| Number of devices with parameter channel | max. 16 |
| Programming data | |
| Process data channel | 8 bit |
| Input address area | 8 bit |
| Output address area | 0 bit |
| Parameter channel (PCP) | 0 bit |
| Register length (bus) | 8 bit |
| Register length (master) | 512 Byte |
| Digital: | |
| Input name | Digital inputs |
| Description of the input | IEC 61131-2 type 1 |
| Number of inputs | 8 |
| Connection method | M12 connector |
| Connection technology | 2-, 3-, 4-conductor |
| Input voltage | 24 V DC |
| Input voltage range "0" signal | -30 V DC ... 5 V DC |
| Input voltage range "1" signal | 13 V DC ... 30 V DC |
| Nominal input voltage UIN | 24 V DC |
| Filter time | 3 ms |
| Protective circuit | Short-circuit protection, overload protection of the sensor supply; Reverse polarity protection |
| Product type | I/O component |
| Product family | Fieldline |
| Type | modular |
| No. of channels | 8 |
| Potentials | |
| Voltage supply UL | 24 V DC |
| Power supply at UL | max. 4 A |
| Current consumption from UL | max. 118 mA (At 2 Mbaud) |
| typ. 118 mA (At 2 Mbaud) | |
| max. 60 mA (At 500 kBaud) | |
| typ. 60 mA (At 500 kBaud) | |
| Voltage supply US | 24 V DC |
| Power supply at US | max. 4 A |
| Current consumption from US | typ. 5 mA (plus power supply for sensors) |
| max. 600 mA | |
| Supply: Module electronics | |
| Connection method | M12 connector |
| Designation | UL |
| Supply voltage | 24 V DC |
| Supply voltage range | 18 V DC ... 30 V DC (including ripple) |
| Supply current | < 100 mA |
| Electrical isolation/isolation of the voltage ranges | |
| Test voltage: To I/O | 500 V DC |
| Connection method | M12 connector |
| Ambient conditions | |
| Ambient temperature (operation) | -25 °C ... 60 °C |
| Degree of protection | IP65/IP67 |
| Air pressure (operation) | 80 kPa ... 106 kPa (up to 2000 m above sea level) |
| Air pressure (storage/transport) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Ambient temperature (storage/transport) | -25 °C ... 85 °C |
| Permissible humidity (storage/transport) | 95 % |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Item number | 2773322 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DRI41D |
| Product key | DRI41D |
| GTIN | 4046356166096 |
| Weight per piece (including packing) | 343,4 g |
| Weight per piece (excluding packing) | 280 g |
| Customs tariff number | 85176200 |
| Country of origin | CN |
ECLASS
| ECLASS-13.0 | 27242604 |
| ECLASS-15.0 | 27242604 |
ETIM
| ETIM 10.0 | EC001599 |
UNSPSC
| UNSPSC 21.0 | 32151600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c), 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
-
-
VS-M12MSD-RJ45-931/ 0,5 - Network cable 1657562
-
VS-M12MSD-RJ45-931/ 5,0 - Network cable 1657591
-
SAC-4P-M12MSD/ 2,0-930 - Bus system cable 1524006
-
SAC-4P-M12MSD/ 5,0-930 - Bus system cable 1524019
-
SAC-4P-M12MSD/10,0-930 - Bus system cable 1524022
-
SAC-4P-M12MSD/15,0-930 - Bus system cable 1524035
-
SAC-4P-M12MSD/ 2,0-930/M12MSD - Bus system cable 1521533
-
SAC-4P-M12MSD/ 5,0-930/M12MSD - Bus system cable 1524051
-
SAC-5P-MS/ 2,0-186 SCO - Sensor/actuator cable 1518326
-
SAC-5P-MS/ 5,0-186 SCO - Sensor/actuator cable 1518339
-
SAC-5P-MS/10,0-186 SCO - Sensor/actuator cable 1518342
-
SAC-5P-MS/15,0-186 SCO - Sensor/actuator cable 1518355
-
SAC-5P- 2,0-186/FS SCO - Sensor/actuator cable 1518368
-
SAC-5P- 5,0-186/FS SCO - Sensor/actuator cable 1518371
-
SAC-5P-10,0-186/FS SCO - Sensor/actuator cable 1518384
-
SAC-5P-15,0-186/FS SCO - Sensor/actuator cable 1518397
-
SAC-5P-MS/ 0,3-186/FS SCO - Sensor/actuator cable 1518407
-
SAC-5P-MS/ 0,5-186/FS SCO - Sensor/actuator cable 1518410
-
SAC-5P-MS/ 1,0-186/FS SCO - Sensor/actuator cable 1518423
-
SAC-5P-MS/ 2,0-186/FS SCO - Sensor/actuator cable 1518436
-
SAC-5P-MS/ 5,0-186/FS SCO - Sensor/actuator cable 1518449
-
SAC-5P-MS/10,0-186/FS SCO - Sensor/actuator cable 1518452
-
SAC-5P-MS/15,0-186/FS SCO - Sensor/actuator cable 1518465
-
SACC-M12MSD-4CON-PG 7-SH - Data connector 1521258
-
SACC-M12MSD-4CON-PG 9-SH - Data connector 1521261
-
ZBN 18:UNBEDRUCKT - Zack marker strip 2809128
-
SACC-M12MS-5SC M - Connector 1508187
-
SACC-M12FS-5SC M - Connector 1508200
Your advantages
EtherNet/IP™
8 inputs, 24 V DC
M12 connection technology with SPEEDCON fast locking system
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem