The bus coupler represents the link between two Ethernet networks (Modbus/TCP) and the Axioline F system. It offers the option of isolated, simultaneous communication in two different networks in order to redundantly create the network infrastructure between the controller and bus coupler. Up to 63 Axioline F devices can be connected to the bus coupler.
AXL F BK ETH NET2
-
Bus coupler
2702177
Axioline F, Bus coupler, Ethernet (2 networks), RJ45 jack, transmission speed in the local bus: 100 Mbps, degree of protection: IP20, including bus base module and Axioline F connector
Free download available.
Downloads
Product details
| Dimensional drawing |
|
| Width | 45 mm |
| Height | 126.1 mm |
| Depth | 74 mm |
| Note on dimensions | The depth applies when a TH 35-7.5 DIN rail is used (in accordance with EN 60715). |
| Mounting type | DIN rail mounting |
| DIN rail mounting | |
| Mounting position | any (observe temperature derating) |
| Color | traffic gray A RAL 7042 |
| Supported protocols | Modbus/TCP (UDP) |
| SNMP | |
| HTTP | |
| TFTP | |
| FTP | |
| BootP | |
| DHCP | |
| Ethernet (2 networks) | |
| Number of interfaces | 2 |
| Connection method | RJ45 jack |
| Note on the connection method | Auto negotiation and autocrossing |
| Transmission speed | 10/100 Mbps (Half or full duplex mode (automatic detection, can be adjusted manually)) |
| Transmission physics | Ethernet in RJ45 twisted pair |
| Axioline F local bus | |
| Number of interfaces | 1 |
| Connection method | Bus base module |
| Transmission speed | 100 Mbps |
| Service | |
| Number of interfaces | 1 |
| Connection method | Micro USB type B |
| Fieldbus: Local bus gateway | |
| Max. number of local bus devices | 63 (Consider the logic current consumed by the devices) |
| System limits | |
| Number of supported devices | max. 63 (per station) |
| Number of local bus devices that can be connected | max. 63 |
| Programming data | |
| Register length (master) | 1484 Byte |
| Product type | I/O component |
| Product family | Axioline F |
| Type | block modular |
| Mounting position | any (observe temperature derating) |
| Scope of supply | including bus base module and Axioline F connector |
| Insulation characteristics | |
| Overvoltage category | II (IEC 60664-1, EN 60664-1) |
| Pollution degree | 2 (IEC 60664-1, EN 60664-1) |
| Maximum power dissipation for nominal condition | 4 W |
| Potentials: Communications power UL feed-in (the supply of the Axioline F local bus UBus is generated from UL) | |
| Supply voltage | 24 V DC |
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
| Current draw | max. 583 mA (with 2 A at UBus for the I/Os and UL = 24 V) |
| Current consumption | typ. 105 mA (without I/Os and UL = 24 V) |
| Protective circuit | Surge protection; electronic |
| Reverse polarity protection; electronic | |
| Potentials: Axioline F local bus supply (UBus) | |
| Supply voltage | 5 V DC (via bus base module) |
| Power supply unit | 2 A |
| Connection technology | |
| Connection name | Axioline F connector |
| Note on the connection method | Please observe the information provided on conductor cross-sections in the “Axioline F: system and installation” user manual. |
| Axioline F connector | |
| Connection method | Push-in connection |
| Note on the connection method | Please observe the information provided on conductor cross-sections in the “Axioline F: system and installation” user manual. |
| Conductor cross-section, rigid | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section, flexible | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 24 ... 16 |
| Stripping length | 8 mm |
| Ambient conditions | |
| Ambient temperature (operation) | -25 °C ... 60 °C (Mounting position: panel mounting on horizontal DIN rail) |
| -25 °C ... 55 °C (Mounting position: any) | |
| Degree of protection | IP20 |
| Air pressure (operation) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Air pressure (storage/transport) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 5 % ... 95 % (non-condensing) |
| Mechanical test | |
| Vibration resistance in accordance with EN 60068-2-6/IEC 60068-2-6 | 5g |
| Shock in accordance with EN 60068-2-27/IEC 60068-2-27 | 30g |
| Continuous shock in accordance with EN 60068-2-27/IEC 60068-2-27 | 10g |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Item number | 2702177 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DRI21B |
| Product key | DRI21B |
| GTIN | 4055626008417 |
| Weight per piece (including packing) | 229,1 g |
| Weight per piece (excluding packing) | 177 g |
| Customs tariff number | 85176200 |
| Country of origin | DE |
UNSPSC
| UNSPSC 21.0 | 32151600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
-
-
FL PLUG RJ45 GR/2 - RJ45 connector 2744856
-
FL PLUG RJ45 GN/2 - RJ45 connector 2744571
-
FL CAT5 HEAVY - Data cable 2744814
-
FL CAT5 FLEX - Installation cable 2744830
-
FL CRIMPTOOL - Assembly tool 2744869
-
ZB 20,3 AXL UNPRINTED - Zack marker strip 0829579
-
ZBF 10/5,8 AXL UNPRINTED - Zack Marker strip, flat 0829580
-
EMT (35X18,7)R - Insert label 0801831
-
CAB-USB A/MICRO USB B/2,0M - Connecting cable 2701626
Your advantages
2 separate Ethernet ports (without integrated switch)
2 IP addresses
Transmission speed of 10 Mbps and 100 Mbps
Rotary coding switches for setting the IP address assignment and other functions
Modbus/TCP (UDP) support
BootP and DHCP
Firmware can be updated
Runtime in the bus coupler is negligible (almost 0 µs) (for Modbus/UDP)
Typical cycle time of the Axioline F local bus is around 10 μs
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem