The bus coupler is intended for use within an EtherNet/IP™ network. It is the link to the Axioline F I/O system. Up to 63 Axioline F devices can be connected to the bus coupler. A corresponding EDS file is available for integrating the Axioline F station into the programming system. This file can be downloaded at: www.phoenixcontact.com/product/2702782
AXL F BK EIP EF
-
Bus coupler
2702782
Axioline F, Bus coupler, EtherNet/IP™, RJ45 jack, extended function, transmission speed in the local bus: 100 Mbps, degree of protection: IP20, including bus base module and Axioline F connector; The product is being prepared for compliance with the Cyber Resilience Act (CRA).
Free download available.
Downloads
Product details
| Dimensional drawing |
|
| Width | 45 mm |
| Height | 126.1 mm |
| Depth | 74 mm |
| Note on dimensions | The depth applies when a TH 35-7.5 DIN rail is used (in accordance with EN 60715). |
| Note on application | Only for industrial use |
| Note on application | As things stand now, we are preparing the product so that, as of December 11, 2027, it will comply with the requirements of the EU Cyber Resilience Act (CRA) based on the information currently available regarding the CRA. |
| Mounting type | DIN rail mounting |
| Mounting position | any (observe temperature derating) |
| Color (Housing) | gray (RAL 7042) |
| Supported protocols | EtherNet/IP™ |
| SNMP | |
| HTTP | |
| TFTP | |
| FTP | |
| BootP | |
| DHCP | |
| DCP | |
| DLR | |
| EtherNet/IP™ | |
| Number of interfaces | 2 |
| Connection method | RJ45 jack |
| Note on the connection method | Auto negotiation and autocrossing |
| Transmission speed | 10/100 Mbps (Half or full duplex mode (automatic detection, can be adjusted manually)) |
| Transmission physics | Ethernet in RJ45 twisted pair |
| Axioline F local bus | |
| Number of interfaces | 1 |
| Connection method | Bus base module |
| Transmission speed | 100 Mbps |
| Service | |
| Number of interfaces | 1 |
| Connection method | USB type C (from HW 01) |
| Micro USB type B (HW 00) | |
| System limits | |
| Amount of process data (Input data) | max. 504 Byte |
| Amount of process data (Output data) | max. 504 Byte |
| Number of supported devices | max. 63 (per station) |
| Number of local bus devices that can be connected | max. 63 |
| Programming data | |
| Register length (master) | 1484 Byte |
| Product type | I/O component |
| Product family | Axioline F |
| Type | block modular |
| Mounting position | any (observe temperature derating) |
| Scope of supply | including bus base module and Axioline F connector |
| Special properties | The product is being prepared for compliance with the Cyber Resilience Act (CRA) |
| extended function | |
| Insulation characteristics | |
| Overvoltage category | II (IEC 60664-1, EN 60664-1) |
| Pollution degree | 2 (IEC 60664-1, EN 60664-1) |
| Maximum power dissipation for nominal condition | 4 W |
| Potentials: Communications power UL feed-in (the supply of the Axioline F local bus UBus is generated from UL) | |
| Supply voltage | 24 V DC |
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
| Current draw | max. 583 mA (2.0 A at UBus, UL = 24 V, HW 00) |
| max. 670 mA (2.5 A at UBus, UL = 24 V, HW 01 or later) | |
| Current consumption | typ. 105 mA (without I/O modules, UL = 24 V, HW 00) |
| typ. 85 mA (without I/O modules, UL = 24 V, from HW 01) | |
| Protective circuit | Surge protection; electronic |
| Reverse polarity protection; electronic | |
| Potentials: Axioline F local bus supply (UBus) | |
| Supply voltage | 5 V DC (via bus base module) |
| Power supply unit | max. 2 A (HW 00) |
| max. 2.5 A (from HW 01) | |
| Electrical isolation/isolation of the voltage ranges | |
| Test voltage: Ethernet interface 1 / Ethernet interface 2 | 1500 V AC, 50 Hz, 1 min |
| Test voltage: Ethernet interface 1 / 24 V communications voltage (UL) feed-in | 1500 V AC, 50 Hz, 1 min |
| Test voltage: Ethernet interface 2 / 24 V communications voltage (UL) feed-in | 1500 V AC, 50 Hz, 1 min |
| Test voltage: Ethernet interface 1 / functional ground | 1500 V AC, 50 Hz, 1 min |
| Test voltage: Ethernet interface 2 / functional ground | 1500 V AC, 50 Hz, 1 min |
| Test voltage: 24 V communications voltage (UL) feed-in / functional ground | 500 V AC, 50 Hz, 1 min |
| Connection technology | |
| Connection name | Axioline F connector |
| Note on the connection method | Please observe the information provided on conductor cross-sections in the “Axioline F: system and installation” user manual. |
| Axioline F connector | |
| Connection method | Push-in connection |
| Note on the connection method | Please observe the information provided on conductor cross-sections in the “Axioline F: system and installation” user manual. |
| Conductor cross-section, rigid | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section, flexible | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 24 ... 16 |
| Stripping length | 8 mm |
| Ambient conditions | |
| Ambient temperature (operation) | -25 °C ... 60 °C (Mounting position: panel mounting on horizontal DIN rail) |
| -25 °C ... 55 °C (Mounting position: any) | |
| Degree of protection | IP20 |
| Air pressure (operation) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Air pressure (storage/transport) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 5 % ... 95 % (non-condensing) |
| Mechanical test | |
| Vibration resistance in accordance with EN 60068-2-6/IEC 60068-2-6 | 5g |
| Shock in accordance with EN 60068-2-27/IEC 60068-2-27 | 30g |
| Continuous shock in accordance with EN 60068-2-27/IEC 60068-2-27 | 10g |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Item number | 2702782 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DRI21D |
| Product key | DRI21D |
| GTIN | 4055626320533 |
| Weight per piece (including packing) | 210,7 g |
| Weight per piece (excluding packing) | 222,7 g |
| Customs tariff number | 85176200 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27242608 |
| ECLASS-15.0 | 27242608 |
ETIM
| ETIM 10.0 | EC001604 |
UNSPSC
| UNSPSC 21.0 | 32151600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | 4,4'-isopropylidenediphenol (CAS: 80-05-7) |
| Lead (CAS: 7439-92-1) | |
| SCIP | 7b3f465e-3811-4266-aaf8-b6f6a64ea7c3 |
Compatible products
-
AXL F BS BK - Bus connector 2701422
-
AXL F BS CAP - Protective cap 2702275
-
AXL CN S/UL - Plug 2701421
-
CLIPFIX 35-5 - End bracket 3022276
-
E/AL-NS 35 - End bracket 1201662
-
FL CAT5 HEAVY - Data cable 2744814
-
FL CAT5 FLEX - Installation cable 2744830
-
CUC-STD-C1PGY-S/R4E8:1 - RJ45 connector 1414382
-
CUC-STD-C1PGY-S/R4EA:1 - RJ45 connector 1414395
-
VS-CT-RJ45-H - Crimping pliers 1653265
-
FL CAT5 TERMINAL BOX - Patch panel 2744610
-
NBC-R4OC/1,0-BC6A/R4OC - Patch cable 1227575
-
NBC-R4OC/2,0-BC6A/R4OC - Patch cable 1227580
-
NBC-R4OC/5,0-BC6A/R4OC - Patch cable 1227583
-
NBC-R4OC/1,0-BC6A/R4OC-BL - Patch cable 1697663
-
NBC-R4OC/2,0-BC6A/R4OC-BL - Patch cable 1367338
-
NBC-R4OC/5,0-BC6A/R4OC-BL - Patch cable 1367339
-
NBC-R4OC/1,0-BC6A/R4OC-BK - Patch cable 1639418
-
NBC-R4OC/2,0-BC6A/R4OC-BK - Patch cable 1639421
-
NBC-R4OC/5,0-BC6A/R4OC-BK - Patch cable 1639424
-
NBC-R4OC/1,0-BC6A/R4OC-YE - Patch cable 1697692
-
NBC-R4OC/2,0-BC6A/R4OC-YE - Patch cable 1697694
-
NBC-R4OC/5,0-BC6A/R4OC-YE - Patch cable 1697697
-
DT-LAN-CAT.6+ - Surge protection device 2881007
-
ZBF 10/5,8 AXL UNPRINTED - Zack Marker strip, flat 0829580
-
ZBF 5:UNBEDRUCKT - Zack Marker strip, flat 0808642
-
EMT (35X18,7)R - Insert label 0801831
-
CAB-USB A/MICRO USB B/2,0M - Connecting cable 2701626
-
CAB-USB A/ USB C/1,8M - Connecting cable 2404677
Your advantages
2 Ethernet ports (with integrated switch)
Transmission speed of 10 Mbps and 100 Mbps
Rotary coding switches for setting the IP address assignment and other functions
Firmware can be updated
Runtime in bus coupler is negligible (almost 0 µs)
Typical cycle time of the Axioline F local bus is around 10 μs
Web-based management
Supports the operation of Axioline Smart Elements
Supports passive Smart Elements (firmware version 1.30 or later)
Supports IOL-CONF (firmware version 1.30 and later)
Supports Diag+
Frequently searched
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem