Membrane keypad for BC 107,6 and BC 161,6, self-adhesive, conductive silver technology, 4 keys, 2 colors, 7-pos. terminal lug, pitch: 1.0 mm, customizable in the online configurator
Membrane keypads
Membrane keypad for ICS25x100, self-adhesive, conductive silver technology, 4 keys, 2 colors, 5-position connection lug, pitch: 1.0 mm, transparent window for 0.96″ TFT display
Membrane keypad for ICS25x122, self-adhesive, conductive silver technology, 4 keys, 2 colors, 5-position connection lug, pitch: 1.0 mm, transparent window for 0.96″ TFT display
Membrane keypad, self-adhesive, silver conduction technology, 12 keys, embossed, 3 colors, connecting cable: 100.5 mm, with crimp female connector, pitch: 2.54 mm, operating temperature: -20°C ... 70°C
Membrane keypad for BC 107,6 and BC 161,6, self-adhesive, conductive silver technology, 6 keys, 2 colors, 7-pos. terminal lug, pitch: 1.0 mm, customizable in the online configurator
Membrane keypad, self-adhesive, silver conduction technology, 28 keys, embossed, 4 colors, connecting cable: 124 mm, with crimp female connector, pitch: 2.54 mm, operating temperature: -20°C ... 70°C
Membrane keypad, self-adhesive, copper conduction technology, 4 keys, embossed, 4 colors, connecting cable: 47.3 mm, pitch: 1.0 mm, operating temperature: 0 °C ... 45 °C
Membrane keypad, self-adhesive, silver conduction technology, 6 keys, embossed, 4 colors, connecting cable: 50 mm, pitch: 1.0 mm, operating temperature: -20°C ... 70°C
Membrane keypad, self-adhesive, silver conduction technology, 45 keys, embossed, 4 colors, connecting cable: 77 mm, with crimp female connector, pitch: 2.54 mm, operating temperature: -20°C ... 70°C
Membrane keypad, self-adhesive, silver conduction technology, 12 keys, embossed, 3 colors, connecting cable: 88.5 mm, with crimp female connector, pitch: 2.54 mm, operating temperature: -20°C ... 70°C