The content you are viewing is tailored for Australia. View Content for United States | Choose Another Country

clipx WIRE assist worker assistance system for efficient conductor preparation

Worker assistance system for wire preparation

The clipx WIRE assist worker assistance system enables efficient conductor processing. The software-supported system guides users through the process of semi-automated conductor processing, automatically controls the relevant output devices, and provides the necessary information based on CAE data.

Your advantages

  • Convenient in application with intuitive user interfaces and simple data retrieval from CAE programs
  • High process reliability through software-supported conductor preparation with direct device control
  • Efficiency and flexibility increased with mobile application options and optimum positioning of hand tools, automatic tools, and printing systems

Worker assistance system for efficient wire preparation

In industrial control cabinet building, processes still feature a large number of manual steps. There is still considerable potential in particular in wire preparation and processing. These time-consuming activities account for more than half of the time spent on control cabinet building. The clipx WIRE assist worker assistance system from Phoenix Contact is a “tool” for exploiting this potential as far as possible in terms of economy and efficiency.

The software-supported clipx WIRE assist worker assistance system for efficient conductor preparation

Software-supported conductor preparation

Process reliability through software-supported conductor preparation

The necessary wiring information for the software-supported completion of the processes is exported from standard CAE programs. The information is fed into the clipx WIRE assist system. In addition, an integrated editor function also allows data to be compiled manually.

Based on this data, the clipx Wire assist software guides the worker through the semi-automated conductor finishing process. At the same time, the system’s devices are controlled directly and the necessary information for further processing and wiring is visually enhanced and automatically displayed on the monitor in an easy-to-follow format.

Woman sat working at the clipx WIRE assist worker assistance system

Ergonomic workstation design

Flexibility through ergonomic design and mobility

The height-adjustable clipx WIRE assist workbench is designed to satisfy ergonomic requirements. One advantage of this is the ability to switch between sitting and standing while working and the system can also be adapted to the physical height of the worker and/or to the activity to be completed. Ideal positioning of the printing systems and automatic tools in the working area reduces the reaching distance, which is another ergonomic benefit.

The worker assistance system is mounted on four industrial-grade castors with brakes, making it very mobile. This means that the system can be used where the work needs to be performed, thus reducing unnecessary legwork.

Worker assistance system based on lean principles

Worker assistance system based on lean principles

Structured through the use of the 5S principle

The system concept is based on lean principles such as the 5S principle.
These principles help to eliminate disorder and optimize organization.

Short search-and-retrieve times are achieved through the use of multi-layer hard foam inserts in which each tool and aid has a predefined recess. Here, the tools that are used more frequently can be accessed easily and the tools used less often are positioned further away.

clipx WIRE assist worker assistance system

Worker assistance system for efficient wire preparation
clipx WIRE assist

Using worker assistance systems increases productivity, improves process reliability, and guarantees a smooth production process. clipx WIRE assist from Phoenix Contact is a software-aided tool for efficient wire preparation and wiring.

To the flyer
clipx WIRE assist worker assistance system