Mobile workbench, electrical height adjustment, modular extension with holder systems, device carriers, and shelves for automatic tools, printers, hand tools, and accessories, basis for the clipx WIRE assist and further workshop applications.
Worker assistance system for wire preparation
The clipx WIRE assist worker assistance system enables efficient conductor processing. The software-supported system guides users through the process of semi-automated conductor processing, automatically controls the relevant output devices, and provides the necessary information based on CAE data.
Wire guide for attaching to the device carrier for the automatic cutting tool for guiding a maximum of 16 conductors for the AS-WORKBENCH-F ...
Equipment carrier for AS-WORKBENCH-F ..., adjustable height and angle, compatible with THERMOMARK E..., ROLLMASTER ..., ROLL 2.0
Device carrier with screw terminal block for cordless screwdrivers or other tools for fastening to the worktop of the AS-WORKBENCH-F ...
Foam insert with machined contour for storing hand tools and accessories in accordance with the 5S principle, compatible with the AS-WORKBENCH-F …
Foldable and angle-adjustable support arm for a monitor on AS-WB-F/MOUNT DISPLAY A1 for AS-WORKBENCH-F …, equipped with a VESA quick-release system for a maximum load capacity of 10 kg.
Device carrier with locking ring for the height and angle-adjustable positioning of automatic tools on the AS-WORKBENCH-F ...
Holder for 3 semi-open LF 211 boxes for height-adjustable attachment to the device carrier rail, accessories of the AS-WORKBENCH-F ...
Storage shelf for materials or tools with suspension unit for attaching to the AS-WORKBENCH-F ...
Wire cartridge holder left, adjustable conductor guide for attaching to the device carrier rail for the AS-WORKBENCH-F ...
Your advantages
- Convenient in application with intuitive user interfaces and simple data retrieval from CAE programs
- High process reliability through software-supported conductor preparation with direct device control
- Efficiency and flexibility increased with mobile application options and optimum positioning of hand tools, automatic tools, and printing systems
Worker assistance system for efficient wire preparation
In industrial control cabinet building, processes still feature a large number of manual steps. There is still considerable potential in particular in wire preparation and processing. These time-consuming activities account for more than half of the time spent on control cabinet building. The clipx WIRE assist worker assistance system from Phoenix Contact is a “tool” for exploiting this potential as far as possible in terms of economy and efficiency.
Software-supported conductor preparation
Process reliability through software-supported conductor preparation
The necessary wiring information for the software-supported completion of the processes is exported from standard CAE programs. The information is fed into the clipx WIRE assist system. In addition, an integrated editor function also allows data to be compiled manually.
Based on this data, the clipx Wire assist software guides the worker through the semi-automated conductor finishing process. At the same time, the system’s devices are controlled directly and the necessary information for further processing and wiring is visually enhanced and automatically displayed on the monitor in an easy-to-follow format.
Ergonomic workstation design
Flexibility through ergonomic design and mobility
The height-adjustable clipx WIRE assist workbench is designed to satisfy ergonomic requirements. One advantage of this is the ability to switch between sitting and standing while working and the system can also be adapted to the physical height of the worker and/or to the activity to be completed. Ideal positioning of the printing systems and automatic tools in the working area reduces the reaching distance, which is another ergonomic benefit.
The worker assistance system is mounted on four industrial-grade castors with brakes, making it very mobile. This means that the system can be used where the work needs to be performed, thus reducing unnecessary legwork.
Worker assistance system based on lean principles
Structured through the use of the 5S principle
The system concept is based on lean principles such as the 5S principle.
These principles help to eliminate disorder and optimize organization.
Short search-and-retrieve times are achieved through the use of multi-layer hard foam inserts in which each tool and aid has a predefined recess. Here, the tools that are used more frequently can be accessed easily and the tools used less often are positioned further away.