PLT-SEC-T3-BE
-
Type 3 surge protection base element
2905557
Base element for protective plugs from the PLUGTRAB SEC product series with remote indication contact.
Product details
| Product type | Replacement plug |
| Product family | SEC Family |
| Type | Base element, DIN rail mounting |
| Number of positions | 2 |
| Surge protection fault message | Remote indication contact |
| Insulation characteristics | |
| Overvoltage category | III |
| Pollution degree | 2 |
| IEC test classification | III |
| T3 | |
| EN type | T3 |
| Number of ports | One |
| Indicator/remote signaling | |
| Connection name | Remote fault indicator contact |
| Switching function | N/C contact |
| Connection method | Screw connection |
| Screw thread | M3 |
| Tightening torque | 0.8 Nm |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Dimensional drawing |
|
| Width | 17.7 mm |
| Height | 90 mm |
| Depth | 51.2 mm (incl. DIN rail 7.5 mm) |
| Horizontal pitch | 1 HP |
| Flammability rating according to UL 94 | V-0 |
| CTI value of material | 600 |
| Insulating material | PA 6.6-FR |
| Material group | I |
| Housing material | PA 6.6-FR |
| Nominal voltage UN | 230 V AC (TN-S) |
| 230 V AC (TT) | |
| Nominal frequency fN | 50 Hz (60 Hz) |
| Maximum continuous operating voltage UC | 264 V AC |
| Rated load current IL | 26 A (30 °C) |
| Short-circuit current rating ISCCR | 1.5 kA AC |
| Maximum backup fuse for through wiring | 25 A (gG / B / C) |
| Max. backup fuse with branch wiring | not required |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -40 °C ... 80 °C |
| Ambient temperature (storage/transport) | -40 °C ... 80 °C |
| Altitude | ≤ 2000 m (amsl) |
| Permissible humidity (operation) | 5 % ... 95 % |
| Shock (operation) | 30g (Half-sine / 11 ms / 3x ±X, ±Y, ±Z) |
| Vibration (operation) | 5g (10 Hz ... 150 Hz / 20 cycles/axis / X, Y, Z) |
| UL specifications | |
| Nominal voltage | 230 V DC |
| Rated load current IL | 25 A |
| Power distribution system | Single phase |
| Nominal frequency | 50/60 Hz |
| SPD Type | ACC |
| UL connection data | |
| Conductor cross-section AWG | 24 ... 12 |
| Standards/specifications | IEC 61643-11 |
| Note | 2011 |
| EN 61643-11 | |
| Standards/specifications | EN 61643-11 |
| Note | 2012 |
| Mounting type | DIN rail: 35 mm |
| Item number | 2905557 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | CL14A1 |
| Product key | CL14A1 |
| GTIN | 4046356961967 |
| Weight per piece (including packing) | 59.2 g |
| Weight per piece (excluding packing) | 56.49 g |
| Customs tariff number | 85363030 |
| Country of origin | DE |
UNSPSC
| UNSPSC 21.0 | 39121620 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
X-PEN 0,35 - Marker pen 0811228
-
ZBF 5:UNBEDRUCKT - Zack Marker strip, flat 0808642
-
EML (20XE)R - Label 0803452
-
EML (20XE)R YE - Label 0803453
-
PLT-SEC-T3-24-P - Type 3 surge protection plug 2905232
-
PLT-SEC-T3-60-P - Type 3 surge protection plug 2905233
-
PLT-SEC-T3-120-P - Type 3 surge protection plug 2905234
-
PLT-SEC-T3-230-P - Type 3 surge protection plug 2905235
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150