PLT-SEC-T3-60-P
-
Type 3 surge protection plug
2905233
Replacement plug for type 3 device protection from the PLUGTRAB SEC T3 product range. 60 V nominal voltage.
Product details
| Product type | Replacement plug |
| Product family | SEC Family |
| IEC power supply system | TN-S |
| Type | Male |
| Number of positions | 2 |
| Surge protection fault message | optical |
| Insulation characteristics | |
| Overvoltage category | III |
| Pollution degree | 2 |
| IEC test classification | III |
| T3 | |
| EN type | T3 |
| Connection method | pluggable |
| Dimensional drawing |
|
| Width | 17.5 mm |
| Height | 60.9 mm |
| Depth | 44.8 mm |
| Horizontal pitch | 1 HP |
| Flammability rating according to UL 94 | V-0 |
| CTI value of material | 600 |
| Insulating material | PA 6.6-FR 20% GF |
| PA 6.6-FR | |
| Material group | I |
| Housing material | PA 6.6-FR 20 % GF |
| PA 6.6-FR |
| Mode of protection | L-N |
| L-PE | |
| N-PE | |
| (L+) - (L-) | |
| (L+/L-) - PE | |
| Direction of action | 1L-N & N-PE |
| Nominal voltage UN | 60 V AC (TN-S) |
| Nominal frequency fN | 50 Hz (60 Hz) |
| Maximum continuous operating voltage UC | 100 V AC |
| 80 V DC | |
| Protective conductor current IPE | ≤ 5 µA |
| Standby power consumption PC | ≤ 75 mVA (at UREF) |
| ≤ 150 mVA (at UC) | |
| Reference test voltage UREF | 66 V AC |
| Nominal discharge current In (8/20) µs | 2 kA |
| Combination wave UOC | 4 kV |
| Voltage protection level Up (L-N) | ≤ 0.48 kV |
| Voltage protection level Up (L-PE) | ≤ 0.9 kV |
| Voltage protection level Up (N-PE) | ≤ 0.9 kV |
| TOV behavior at UT (L-N) | 120 V AC (5 s / withstand mode) |
| 120 V AC (120 min / withstand mode) | |
| TOV behavior at UT (L-PE) | 120 V AC (5 s / withstand mode) |
| 120 V AC (120 min / withstand mode) | |
| Response time tA (L-N) | ≤ 25 ns |
| Response time tA (L-PE) | ≤ 100 ns |
| Response time tA (N-PE) | ≤ 100 ns |
| Short-circuit current rating ISCCR | 1.5 kA AC |
| 1 kA DC |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -40 °C ... 80 °C |
| Ambient temperature (storage/transport) | -40 °C ... 80 °C |
| Altitude | ≤ 2000 m (amsl) |
| Permissible humidity (operation) | 5 % ... 95 % |
| Shock (operation) | 30g (Half-sine / 11 ms / 3x ±X, ±Y, ±Z) |
| Vibration (operation) | 5g (10 Hz ... 150 Hz / 20 cycles/axis / X, Y, Z) |
| UL specifications | |
| Maximum continuous operating voltage MCOV | 100 V AC |
| 80 V DC | |
| Nominal discharge current In | 3 kA |
| Mode of protection | L-N |
| L-G | |
| N-G | |
| (L+) - (L-) | |
| (L+) - G | |
| (L-) - G | |
| Nominal voltage | 60 V DC |
| Power distribution system | Single phase |
| Nominal frequency | 50/60 Hz |
| Measured limiting voltage MLV (L-N) | 540 V |
| Measured limiting voltage MLV (L-G) | 830 V |
| Measured limiting voltage MLV (N-G) | 830 V |
| Measured limiting voltage MLV (L+) - (L-) | 540 V |
| Measured limiting voltage MLV (L+) - G | 830 V |
| Measured limiting voltage MLV (L-) - G | 830 V |
| SPD Type | 4CA |
| EN 61643-11 | |
| Standards/specifications | EN 61643-11 |
| Note | 2012 |
| Mounting type | on base element |
| Item number | 2905233 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | CL14A1 |
| Product key | CL14A1 |
| GTIN | 4046356939737 |
| Weight per piece (including packing) | 45.5 g |
| Weight per piece (excluding packing) | 42.5 g |
| Customs tariff number | 85363030 |
| Country of origin | DE |
UNSPSC
| UNSPSC 21.0 | 39121620 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150